(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MJT Flexible Coupling Disk Type (Part Number)

MJT Flexible Coupling Disk Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      535,256VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High torque, vibration absorption.

[Features]
· Joyped flexible coupling.
· The tight fit allows transmission of zero backlash at low torque.
· Easy fit has easy assembly / disassembly of hub.
· Excellent flexibility.
· In addition to eccentricity and angle deviation, also absorbs torsional vibration.
· Electrically insulated.
· 4 types of sleeve hardness.
· Select according to usage conditions, such as torque misalignment.

Part Number
MJT-40CK-WH-16-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

1,643,226 VND

1 Piece(s) 6 Day(s) or more -161640665.01~10.0010001~780001015000+1.2/03.5×10-5Clamping + key typeStandard Shaft BoreBoth Sides

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Jaw Type Application Standard / Servo Motor / Stepping Motor Features High Torque / Vibration Absorption
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material A2017 Allowable Angular Misalignment(deg) 1
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2 Buffer Material Polyurethane
Operating Temperature Range(°C) -20::60

Please check the type/dimensions/specifications of the part MJT-40CK-WH-16-16 in the MJT Flexible Coupling Disk Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MJT-40CK-WH-16-16 trong chuỗi MJT Flexible Coupling Disk Type.

Products like this...

Part Number
MJT-14-BL-3-5
MJT-14-BL-3-6
MJT-14-BL-4-4
MJT-40K-BL-10-10
MJT-40K-BL-10-11
MJT-40K-BL-10-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

535,256 VND

1 Piece(s) 6 Day(s) or more -3514220.05~1.0010001~780000.745000+0.6/02.0×10-7Set Screw TypeStandard Shaft BoreNA

535,256 VND

1 Piece(s) 6 Day(s) or more -3614220.05~1.0010001~780000.745000+0.6/02.0×10-7Set Screw TypeStandard Shaft BoreNA

535,256 VND

1 Piece(s) Same day -4414220.05~1.0010001~780000.745000+0.6/02.0×10-7Set Screw TypeStandard Shaft BoreNA

1,212,941 VND

1 Piece(s) 6 Day(s) or more -101040663.01~5.0010001~780004.915000+1.2/03.6×10-5Set screw + key typeStandard Shaft BoreBoth Sides

1,212,941 VND

1 Piece(s) 6 Day(s) or more -101140663.01~5.0010001~780004.915000+1.2/03.6×10-5Set screw + key typeStandard Shaft BoreBoth Sides

1,212,941 VND

1 Piece(s) 6 Day(s) or more -101240663.01~5.0010001~780004.915000+1.2/03.6×10-5Set screw + key typeStandard Shaft BoreBoth Sides