(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Washer LY

Washer LY
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      123,298VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Washer used in combination with handle.

[Features]
· Washer used in combination with handle.
· Nut / flat washer / Spring washer included.
· Material / finish: Washer: SUS30. Nut / flat washer / Spring washer: SUS30

 
Part Number
LY-10
LY-12
LY-16
LY-16A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSDia.
(φ)
Included Nut

123,298 VND

1 Piece(s) 9 Day(s) or more 1010M4

126,196 VND

1 Piece(s) 9 Day(s) or more 1012M5

167,598 VND

1 Piece(s) 6 Day(s) or more 1016M6

167,598 VND

1 Piece(s) 6 Day(s) or more 1016M5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Type Related Components