(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MHS Flexible Coupling Single Disk Type (Part Number)

MHS Flexible Coupling Single Disk Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,533,232VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Backlash "0"

[Features]
· Disk type flexible coupling.
· Stainless steel disk allows eccentricity, angle deviation, and end play.

Part Number
MHS-50C-15-KT-18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

2,794,802 VND

1 Piece(s) 9 Day(s) or more 10151850445.01~10.0010001~780007.5120003.7×10-5Standard Shaft BoreD1 Hole

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Disc Type Application Standard / Stepping Motor Features Backlash 0
Allowable Misalignment Angular Misalignment / Axial Misalignment Body Material A2017 Allowable Angular Misalignment(deg) 1
Allowable Lateral Misalignment(mm) 0.02 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2
Disc Material SUS301 Allowable Axial Misalignment(mm) ±0.2 Construction Clamping Type

Please check the type/dimensions/specifications of the part MHS-50C-15-KT-18 in the MHS Flexible Coupling Single Disk Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MHS-50C-15-KT-18 trong chuỗi MHS Flexible Coupling Single Disk Type.

Products like this...

Part Number
MHS-32C-6-10
MHS-32C-6-6
MHS-32C-6-7-BT
MHS-50C-15-KT-18-KT
MHS-50C-15-KT-19
MHS-50C-15-KT-19-KT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

1,640,085 VND

1 Piece(s) 9 Day(s) or more 1061032321.01~3.0010001~780002190004.5×10-6Standard Shaft BoreNA

1,640,085 VND

1 Piece(s) 9 Day(s) or more 106632321.01~3.0010001~780002190004.5×10-6Standard Shaft BoreNA

2,245,160 VND

1 Piece(s) 9 Day(s) or more 106732321.01~3.0010001~780002190004.5×10-6Additional Work Shaft HoleNA

3,531,509 VND

1 Piece(s) 9 Day(s) or more 10151850445.01~10.0010001~780007.5120003.7×10-5Standard Shaft BoreBoth Sides

2,794,802 VND

1 Piece(s) 9 Day(s) or more 10151950445.01~10.0010001~780007.5120003.7×10-5Standard Shaft BoreD1 Hole

3,531,509 VND

1 Piece(s) 9 Day(s) or more 10151950445.01~10.0010001~780007.5120003.7×10-5Standard Shaft BoreBoth Sides