(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Standard
[Features]
· A rigid type coupling.
· Lightweight with a minimal moment of inertia.
· High responsiveness.
· 2 kinds available: aluminum alloy / all stainless steel type.
· Three tightening types are available: Set screw type / Clamping type / Split type
· We had added sizes with outer diameters of between ø40 and ø65.
Part Number |
---|
MRG-65-28-28 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Maximum Range of Rotation Number (r/min) | Body Material | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,839,811 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 20.01~50.00 | 28 | 28 | 65 | 65 | 4001~10000 | [Aluminum] A2017 | 35 | 9000 | 2.9×10-4 | Set Screw Type | Standard Shaft Bore | No |
Loading...Tải…
Application | Servo Motor / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|
Please check the type/dimensions/specifications of the part MRG-65-28-28 in the MRG Rigid Coupling series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MRG-65-28-28 trong chuỗi MRG Rigid Coupling.
Part Number |
---|
MRG-16-3-6 |
MRG-16-3-7-BT |
MRG-16-4-4 |
MRG-65-28-29-BT |
MRG-65-28-30 |
MRG-65-28-31-BT |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Maximum Range of Rotation Number (r/min) | Body Material | Allowable Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
268,581 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 0.05~1.00 | 3 | 6 | 16 | 24 | 10001~78000 | [Aluminum] A2017 | 1 | 39000 | 4.4×10-7 | Set Screw Type | Standard Shaft Bore | No | ||
1,332,578 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 0.05~1.00 | 3 | 7 | 16 | 24 | 10001~78000 | [Aluminum] A2017 | 1 | 39000 | 4.4×10-7 | Set Screw Type | Additional Work Shaft Hole | No | ||
268,581 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 0.05~1.00 | 4 | 4 | 16 | 24 | 10001~78000 | [Aluminum] A2017 | 1 | 39000 | 4.4×10-7 | Set Screw Type | Standard Shaft Bore | No | ||
4,221,011 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 20.01~50.00 | 28 | 29 | 65 | 65 | 4001~10000 | [Aluminum] A2017 | 35 | 9000 | 2.9×10-4 | Set Screw Type | Additional Work Shaft Hole | No | ||
2,839,811 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 20.01~50.00 | 28 | 30 | 65 | 65 | 4001~10000 | [Aluminum] A2017 | 35 | 9000 | 2.9×10-4 | Set Screw Type | Standard Shaft Bore | No | ||
4,221,011 VND | 1 Piece(s) | 8 Day(s) or more | 10 | 20.01~50.00 | 28 | 31 | 65 | 65 | 4001~10000 | [Aluminum] A2017 | 35 | 9000 | 2.9×10-4 | Set Screw Type | Additional Work Shaft Hole | No |