(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

MRG Rigid Coupling (Part Number)

MRG Rigid Coupling
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      268,581VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard

[Features]
· A rigid type coupling.
· Lightweight with a minimal moment of inertia.
· High responsiveness.
· 2 kinds available: aluminum alloy / all stainless steel type.
· Three tightening types are available: Set screw type / Clamping type / Split type
· We had added sizes with outer diameters of between ø40 and ø65.

Part Number
MRG-32C-10-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

733,128 VND

1 Piece(s) 9 Day(s) or more 105.01~10.001012323210001~78000[Aluminum] A201710190007.1×10-6Clamping TypeStandard Shaft BoreNo

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Servo Motor / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0

Please check the type/dimensions/specifications of the part MRG-32C-10-12 in the MRG Rigid Coupling series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MRG-32C-10-12 trong chuỗi MRG Rigid Coupling.

Products like this...

Part Number
MRG-16-3-6
MRG-16-3-7-BT
MRG-16-4-4
MRG-32C-10-14
MRG-32C-10-KT-10-KT
MRG-32C-11-BT-11-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

268,581 VND

1 Piece(s) 6 Day(s) or more 100.05~1.0036162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo

1,332,578 VND

1 Piece(s) 8 Day(s) or more 100.05~1.0037162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeAdditional Work Shaft HoleNo

268,581 VND

1 Piece(s) 9 Day(s) or more 100.05~1.0044162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo

733,128 VND

1 Piece(s) 6 Day(s) or more 105.01~10.001014323210001~78000[Aluminum] A201710190007.1×10-6Clamping TypeStandard Shaft BoreNo

1,594,244 VND

1 Piece(s) 9 Day(s) or more 105.01~10.001010323210001~78000[Aluminum] A201710190007.1×10-6Clamping TypeStandard Shaft BoreBoth Sides

1,765,558 VND

1 Piece(s) 9 Day(s) or more 105.01~10.001111323210001~78000[Aluminum] A201710190007.1×10-6Clamping TypeAdditional Work Shaft HoleNo