(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MRG Rigid Coupling (Part Number)

MRG Rigid Coupling
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      268,581VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard

[Features]
· A rigid type coupling.
· Lightweight with a minimal moment of inertia.
· High responsiveness.
· 2 kinds available: aluminum alloy / all stainless steel type.
· Three tightening types are available: Set screw type / Clamping type / Split type
· We had added sizes with outer diameters of between ø40 and ø65.

Part Number
MRG-16-6-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

268,581 VND

1 Piece(s) 6 Day(s) or more 100.05~1.0066162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Servo Motor / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0

Please check the type/dimensions/specifications of the part MRG-16-6-6 in the MRG Rigid Coupling series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MRG-16-6-6 trong chuỗi MRG Rigid Coupling.

Products like this...

Part Number
MRG-16-3-6
MRG-16-3-7-BT
MRG-16-4-4
MRG-16-6-7-BT
MRG-16-7-BT-7-BT
MRG-16-7-BT-8-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Maximum Range of Rotation Number
(r/min)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

268,581 VND

1 Piece(s) 6 Day(s) or more 100.05~1.0036162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo

1,332,578 VND

1 Piece(s) 8 Day(s) or more 100.05~1.0037162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeAdditional Work Shaft HoleNo

268,581 VND

1 Piece(s) 9 Day(s) or more 100.05~1.0044162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeStandard Shaft BoreNo

1,332,578 VND

1 Piece(s) 8 Day(s) or more 100.05~1.0067162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeAdditional Work Shaft HoleNo

1,332,578 VND

1 Piece(s) 9 Day(s) or more 100.05~1.0077162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeAdditional Work Shaft HoleNo

1,332,578 VND

1 Piece(s) 9 Day(s) or more 100.05~1.0078162410001~78000[Aluminum] A20171390004.4×10-7Set Screw TypeAdditional Work Shaft HoleNo