(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MOS Flexible Coupling - Oldham Type (Part Number)

MOS Flexible Coupling - Oldham Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      707,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small eccentric reaction force, large permissible misalignment large, with vibration absorption.

Part Number
MOS-32C-14-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

1,087,881 VND

1 Piece(s) 6 Day(s) or more -14143233.31.01~3.002.821.1~3.0190007.3×10-6Clamping TypeStandard Shaft BoreNA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Oldham Type Application Standard / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity
Maximum Range of Rotation Number(r/min) 10001~78000 Body Material A2017 Allowable Angular Misalignment(deg) 2
Product Category Coupling body Buffer Material Polyacetal Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part MOS-32C-14-14 in the MOS Flexible Coupling - Oldham Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MOS-32C-14-14 trong chuỗi MOS Flexible Coupling - Oldham Type.

Products like this...

Part Number
MOS-12C-4-4
MOS-12C-4-5
MOS-12C-5-5
MOS-32C-14-KT-14
MOS-32C-14-KT-14-KT
MOS-32C-6.35-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

707,000 VND

1 Piece(s) 6 Day(s) or more -441214.90.05~1.000.20.60.41~1.0520007.1×10-8Clamping TypeStandard Shaft BoreNA

707,000 VND

1 Piece(s) 6 Day(s) or more -451214.90.05~1.000.20.60.41~1.0520007.1×10-8Clamping TypeStandard Shaft BoreNA

707,000 VND

1 Piece(s) 6 Day(s) or more -551214.90.05~1.000.20.60.41~1.0520007.1×10-8Clamping TypeStandard Shaft BoreNA

1,292,543 VND

1 Piece(s) 9 Day(s) or more 1014143233.31.01~3.002.821.1~3.0190007.3×10-6Clamping TypeStandard Shaft BoreD1 Hole

2,344,503 VND

1 Piece(s) 9 Day(s) or more 1014143233.31.01~3.002.821.1~3.0190007.3×10-6Clamping TypeStandard Shaft BoreBoth Sides

1,087,881 VND

1 Piece(s) 6 Day(s) or more -6.35103233.31.01~3.002.821.1~3.0190007.3×10-6Clamping TypeStandard Shaft BoreNA