(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
High torque, small eccentric reaction force, large permissible misalignment large, with vibration absorption.
Part Number |
---|
MOL-20-6-6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
443,980 VND | 1 Piece(s) | Same day | - | 6 | 6 | 20 | 23 | 1.01~3.00 | 10001~78000 | 1.2 | 1.5 | 1.1~3.0 | 31000 | 1.0×10-6 | Set Screw Type | Standard Shaft Bore | NA |
Loading...Tải…
Type | Oldham Type | Application | Standard / Stepping Motor | Allowable Misalignment | Angular Misalignment / Eccentricity |
---|---|---|---|---|---|
Body Material | A2017 | Allowable Angular Misalignment(deg) | 3 | Product Category | Coupling body |
Buffer Material | Polyacetal | Operating Temperature Range(°C) | -20::80 |
Please check the type/dimensions/specifications of the part MOL-20-6-6 in the MOL Flexible Coupling - Oldham Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MOL-20-6-6 trong chuỗi MOL Flexible Coupling - Oldham Type.
Part Number |
---|
MOL-16-3-6 |
MOL-16-3-6.35 |
MOL-16-4-4 |
MOL-20-6-6.35 |
MOL-20-6-7-BT |
MOL-20-6-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
512,843 VND | 1 Piece(s) | 6 Day(s) or more | - | 3 | 6 | 16 | 18 | 0.05~1.00 | 10001~78000 | 0.7 | 1 | 0.41~1.0 | 39000 | 3.2×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
512,843 VND | 1 Piece(s) | 6 Day(s) or more | - | 3 | 6.35 | 16 | 18 | 0.05~1.00 | 10001~78000 | 0.7 | 1 | 0.41~1.0 | 39000 | 3.2×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
512,843 VND | 1 Piece(s) | 6 Day(s) or more | - | 4 | 4 | 16 | 18 | 0.05~1.00 | 10001~78000 | 0.7 | 1 | 0.41~1.0 | 39000 | 3.2×10-7 | Set Screw Type | Standard Shaft Bore | NA | ||
560,423 VND | 1 Piece(s) | 6 Day(s) or more | - | 6 | 6.35 | 20 | 23 | 1.01~3.00 | 10001~78000 | 1.2 | 1.5 | 1.1~3.0 | 31000 | 1.0×10-6 | Set Screw Type | Standard Shaft Bore | NA | ||
1,171,312 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 6 | 7 | 20 | 23 | 1.01~3.00 | 10001~78000 | 1.2 | 1.5 | 1.1~3.0 | 31000 | 1.0×10-6 | Set Screw Type | Additional Work Shaft Hole | NA | ||
529,995 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | 8 | 20 | 23 | 1.01~3.00 | 10001~78000 | 1.2 | 1.5 | 1.1~3.0 | 31000 | 1.0×10-6 | Set Screw Type | Standard Shaft Bore | NA |