(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MOL Flexible Coupling - Oldham Type (Part Number)

MOL Flexible Coupling - Oldham Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      399,980VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High torque, small eccentric reaction force, large permissible misalignment large, with vibration absorption.

Part Number
MOL-50C-18-KT-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

3,553,149 VND

1 Piece(s) 9 Day(s) or more 1018205058.210.01~20.0010001~78000183.53.1~5.0120001.2×10-4Clamping TypeStandard Shaft BoreD1 Hole

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Oldham Type Application Standard / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity
Body Material A2017 Allowable Angular Misalignment(deg) 3 Product Category Coupling body
Buffer Material Polyacetal Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part MOL-50C-18-KT-20 in the MOL Flexible Coupling - Oldham Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MOL-50C-18-KT-20 trong chuỗi MOL Flexible Coupling - Oldham Type.

Products like this...

Part Number
MOL-16-3-6
MOL-16-3-6.35
MOL-16-4-4
MOL-50C-18-KT-20-KT
MOL-50C-19-BT-19-BT
MOL-50C-19-BT-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

512,843 VND

1 Piece(s) 6 Day(s) or more -3616180.05~1.0010001~780000.710.41~1.0390003.2×10-7Set Screw TypeStandard Shaft BoreNA

512,843 VND

1 Piece(s) 6 Day(s) or more -36.3516180.05~1.0010001~780000.710.41~1.0390003.2×10-7Set Screw TypeStandard Shaft BoreNA

512,843 VND

1 Piece(s) 6 Day(s) or more -4416180.05~1.0010001~780000.710.41~1.0390003.2×10-7Set Screw TypeStandard Shaft BoreNA

3,382,208 VND

1 Piece(s) 9 Day(s) or more 1018205058.210.01~20.0010001~78000183.53.1~5.0120001.2×10-4Clamping TypeStandard Shaft BoreBoth Sides

3,382,208 VND

1 Piece(s) 9 Day(s) or more 1019195058.210.01~20.0010001~78000183.53.1~5.0120001.2×10-4Clamping TypeAdditional Work Shaft HoleNA

3,553,149 VND

1 Piece(s) 9 Day(s) or more 1019205058.210.01~20.0010001~78000183.53.1~5.0120001.2×10-4Clamping TypeAdditional Work Shaft HoleNA