(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
High torque, high torsional rigidity, and high responsiveness. Backlash "0"
Part Number |
---|
XBW-68C5-28-KT-32 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,994,784 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 28 | 32 | 68 | 75 | 50.01~100.00 | 4001~10000 | [Aluminum] A7075 | 60 | 2 | 0.3 | 0.21~0.40 | 9000 | ±1 | 3.5×10-4 | Standard Shaft Bore | D1 Hole |
Loading...Tải…
Type | Disc Type | Application | Standard / Servo Motor / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Product Category | Coupling body | Disc Material | SUS304 |
Construction | Clamping Type |
Please check the type/dimensions/specifications of the part XBW-68C5-28-KT-32 in the XBW/XBWS Flexible Coupling - Disk Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần XBW-68C5-28-KT-32 trong chuỗi XBW/XBWS Flexible Coupling - Disk Type.
Part Number |
---|
XBW-104C8-35-40 |
XBW-104C8-35-40-KT |
XBW-104C8-35-42 |
XBW-68C5-28-KT-32-KT |
XBW-68C5-30-30 |
XBW-68C5-30-32 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15,527,521 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 35 | 40 | 104 | 104.4 | 100~Less than 500 | 4001~10000 | [Aluminum] A7075 | 200 | 2 | 0.5 | 0.41~1.0 | 6000 | ±1.4 | 2.3×10-3 | Standard Shaft Bore | NA | ||
15,343,143 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 35 | 40 | 104 | 104.4 | 100~Less than 500 | 4001~10000 | [Aluminum] A7075 | 200 | 2 | 0.5 | 0.41~1.0 | 6000 | ±1.4 | 2.3×10-3 | Standard Shaft Bore | D2 Hole | ||
15,527,521 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 35 | 42 | 104 | 104.4 | 100~Less than 500 | 4001~10000 | [Aluminum] A7075 | 200 | 2 | 0.5 | 0.41~1.0 | 6000 | ±1.4 | 2.3×10-3 | Standard Shaft Bore | NA | ||
4,346,715 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 28 | 32 | 68 | 75 | 50.01~100.00 | 4001~10000 | [Aluminum] A7075 | 60 | 2 | 0.3 | 0.21~0.40 | 9000 | ±1 | 3.5×10-4 | Standard Shaft Bore | Both Sides | ||
3,968,081 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 30 | 30 | 68 | 75 | 50.01~100.00 | 4001~10000 | [Aluminum] A7075 | 60 | 2 | 0.3 | 0.21~0.40 | 9000 | ±1 | 3.5×10-4 | Standard Shaft Bore | NA | ||
3,968,081 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 30 | 32 | 68 | 75 | 50.01~100.00 | 4001~10000 | [Aluminum] A7075 | 60 | 2 | 0.3 | 0.21~0.40 | 9000 | ±1 | 3.5×10-4 | Standard Shaft Bore | NA |