(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Metal Fitting for Drive Equipment Standard Cylinder Fixture Cylinder C Series【1-4 Pieces Per Package】

Metal Fitting for Drive Equipment Standard Cylinder Fixture Cylinder C Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      62,888VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Structures with a wide ranging series of 9 styles, 69 types for a strong backup in miniaturization of equipment.

 
Part Number
1-CDA32
3-CDA40
7-CDA20
CRK138
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngType Metal fittings type Cylinder Dia. Thread Size Package numbers Ordering Unit
(piece)

585,563 VND

1 Piece(s) 10 Day(s) or more FootFoot Bracketφ32--1

608,456 VND

1 Piece(s) 10 Day(s) or more FlangeFlange Fittingsφ40--1

650,226 VND

1 Piece(s) 4 Day(s) or more ClevisCrevice bracketφ20--1

62,888 VND

4 Pack(s)

4 Pieces Per Package

4 Pieces Per Package

8 Day(s) or more Flange--M4×4544

Loading...Tải…

  1. 1