(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Note: CAD data of this series is being revised. Please wait till the corrections are done.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Connection Dia. | Applicable Models |
---|---|---|---|---|---|---|
395,391 VND | 1 Piece(s) | 7 Day(s) or more | Rc1/8 | 1000 Series | ||
662,725 VND | 1 Piece(s) | 6 Day(s) or more | Rc1/8 | 1000 Series | ||
395,391 VND | 1 Piece(s) | 6 Day(s) or more | Rc1/4 | 1000 Series | ||
662,725 VND | 1 Piece(s) | 7 Day(s) or more | Rc1/4 | 1000 Series | ||
395,391 VND | 1 Piece(s) | 7 Day(s) or more | Rc1/2 | 1000 Series | ||
788,423 VND | 1 Piece(s) | 7 Day(s) or more | Rc1/4 | 2000, 3000 Series | ||
788,423 VND | 1 Piece(s) | 6 Day(s) or more | Rc1/4 | 4000 Series | ||
465,311 VND | 1 Piece(s) | 7 Day(s) or more | Rc3/8 | 2000, 3000 Series | ||
788,423 VND | 1 Piece(s) | 14 Day(s) or more | Rc3/8 | 2000, 3000 Series | ||
788,423 VND | 1 Piece(s) | 7 Day(s) or more | Rc3/8 | 4000 Series | ||
450,841 VND | 1 Piece(s) | 7 Day(s) or more | Rc1/2 | 2000, 3000 Series | ||
788,423 VND | 1 Piece(s) | 7 Day(s) or more | Rc1/2 | 2000, 3000 Series | ||
788,423 VND | 1 Piece(s) | 15 Day(s) or more | Rc1/2 | 4000 Series | ||
788,423 VND | 1 Piece(s) | 7 Day(s) or more | Rc3/4 | 4000 Series | ||
4,447,829 VND | 1 Piece(s) | 14 Day(s) or more | Rc1 | 4000 Series | ||
1,277,103 VND | 1 Piece(s) | 6 Day(s) or more | Rc3/4 | 6000, 8000 Series | ||
1,277,103 VND | 1 Piece(s) | 7 Day(s) or more | Rc1 | 6000, 8000 Series | ||
1,658,149 VND | 1 Piece(s) | 7 Day(s) or more | Rc1 | 6000, 8000 Series | ||
1,277,103 VND | 1 Piece(s) | 6 Day(s) or more | Rc1 1/4 | 6000, 8000 Series | ||
1,658,149 VND | 1 Piece(s) | 15 Day(s) or more | Rc1 1/4 | 6000, 8000 Series |
Loading...Tải…
Regulator Unit Combination | Others | Other Related Parts Details | Piping Adapter Set |