(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Note: CAD data of this series is being revised. Please wait till the corrections are done.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Connection Dia. | T Shape Bracket | Applicable Models |
---|---|---|---|---|---|---|---|
391,408 VND | 1 Piece(s) | 14 Day(s) or more | Rc1/8 | No | 1000-W Series | ||
433,438 VND | 1 Piece(s) | 14 Day(s) or more | Rc1/8 | For 1000 Series | 1000-W Series | ||
391,408 VND | 1 Piece(s) | 6 Day(s) or more | Rc1/4 | No | 1000-W Series | ||
433,438 VND | 1 Piece(s) | 6 Day(s) or more | Rc1/4 | For 1000 Series | 1000-W Series | ||
407,740 VND | 1 Piece(s) | 6 Day(s) or more | Rc1/4 | No | 2000, 3000, 4000-W Series | ||
457,741 VND | 1 Piece(s) | 6 Day(s) or more | Rc1/4 | For 2000 and 3000 Series | 2000, 3000, 4000-W Series | ||
469,693 VND | 1 Piece(s) | 6 Day(s) or more | Rc1/4 | For 4000 Series | 2000, 3000, 4000-W Series | ||
407,740 VND | 1 Piece(s) | 6 Day(s) or more | Rc3/8 | No | 2000, 3000, 4000-W Series | ||
457,741 VND | 1 Piece(s) | 6 Day(s) or more | Rc3/8 | For 2000 and 3000 Series | 2000, 3000, 4000-W Series | ||
469,693 VND | 1 Piece(s) | 6 Day(s) or more | Rc3/8 | For 4000 Series | 2000, 3000, 4000-W Series | ||
407,740 VND | 1 Piece(s) | 6 Day(s) or more | Rc1/2 | No | 2000, 3000, 4000-W Series | ||
457,741 VND | 1 Piece(s) | 14 Day(s) or more | Rc1/2 | For 2000 and 3000 Series | 2000, 3000, 4000-W Series | ||
469,693 VND | 1 Piece(s) | 6 Day(s) or more | Rc1/2 | For 4000 Series | 2000, 3000, 4000-W Series | ||
723,678 VND | 1 Piece(s) | 6 Day(s) or more | Rc3/4 | No | 6000, 8000-W Series | ||
823,281 VND | 1 Piece(s) | 6 Day(s) or more | Rc3/4 | For 6000 and 8000 Series | 6000, 8000-W Series | ||
723,678 VND | 1 Piece(s) | 14 Day(s) or more | Rc1 | No | 6000, 8000-W Series | ||
823,281 VND | 1 Piece(s) | 14 Day(s) or more | Rc1 | For 6000 and 8000 Series | 6000, 8000-W Series |
Loading...Tải…
Regulator Unit Combination | Others | Other Related Parts Details | L Shape Piping Adapter |