(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Drip-proof specifications Conveyor length 100, 3,000, Roller length up to 305 to 690 mm specifiable.
[Features]
· Easily combine drive source motor roller with gravity conveyor <motor rotor conveyor>.
· Adjusting the number of rollers allows free selection, so the possibilities of the conveyor line will expand.
· Drip-proof specification type
· Conveyor length can be specified within the range of 100 to 3,000 mm and roller width can be specified within the range of 305 to 690 mm
Part Number |
---|
WSI[3,4,5,6,7][75,100][2,3,4,5,6]X[1000,1500,2000,3000][A,B][4,8,10,15,20,30,40]-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Roller Width W (mm) | Roller Pitch P (mm) | Conveyer Length L (mm) | Frame Thickness | Motor Roller Pitch | Speed symbol |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 21 Day(s) or more | 305 ~ 690 | 75 ~ 100 | 1000 ~ 3000 | t 2.3 / t 3.2 | 1 Piece For Every 2 Pieces / 1 Piece for Every 3 Pieces / 1 Piece for Every 4 Pieces / 1 piece for every 5 pieces / 1 Piece for Every 6 Pieces | 4 ~ 40 |
Loading...Tải…
Roller Material | Steel | Roller O.D. D(φ) | 57 | Roller Thickness t(mm) | 1.6 |
---|---|---|---|---|---|
Types | Main body | Application | For transporting small items / Medium Load | Frame Type | Straight |
Roller Type | Straight | Frame Material | Steel | Frame Surface Treatment | Paint |
Roller Surface Treatment | No | External Shape Height H(mm) | 100 | Drive Method | Motor Drive with Built-in Roller |
Power Supply | Three-Phase 200 V | Speed Controller | No | Roller Strength(N/1 pc.) | 490.3::980.7 |
Specifications | Standard |