(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
ES roller type incorporated into a frame, with matching Jabucon and machine widths. Conveyor length 100 to 2,000?mm in 1?mm units, roller width 100 to 500?mm specifiable.
Part Number |
---|
ESR[100,150,200,250,300,400][20,30,40]X[100-1499/1] |
ESR[100,150,200,250,300,400][20,30,40]X[1501-1999/1] |
ESR[100,150,200,250,300,400][20,30,40]X[990,1000,1500,1980,2000] |
ESRD[100,150,200,250,300,400][20,30,40]X[100-1499/1] |
ESRD[100,150,200,250,300,400][20,30,40]X[1501-1999/1] |
ESRD[100,150,200,250,300,400][20,30,40]X[990,1000,1500,1980,2000] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Roller Material | Roller Thickness t (mm) | External Height H (mm) | Roller Strength (N / 1pc.) |
---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | Stainless Steel | 0.8 | 36.45 | 68.6~147.1 | ||
- | 1 Piece(s) | 8 Day(s) or more | Stainless Steel | 0.8 | 36.45 | 68.6~147.1 | ||
- | 1 Piece(s) | 8 Day(s) or more | Stainless Steel | 0.8 | 36.45 | 68.6~147.1 | ||
- | 1 Piece(s) | 8 Day(s) or more | Resin | 1.2 | 42.5 | 29.4~29.4 | ||
- | 1 Piece(s) | 8 Day(s) or more | Resin | 1.2 | 42.5 | 29.4~29.4 | ||
- | 1 Piece(s) | 8 Day(s) or more | Resin | 1.2 | 42.5 | 29.4~29.4 |
Loading...Tải…
Roller Outer Dia. D(Ø) | 18 | Application | For transporting small items | Frame Type | Straight |
---|---|---|---|---|---|
Roller Type | Straight | Frame Material | Stainless Steel | Frame Surface Treatment | No |
Roller Surface Treatment | No | Specifications | Water Resistance |