(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Choose from a rich selection of hole diameters, face widths (light load / heavy load), and shapes A type (without hub), B type (with hub) etc.[Many hole diameter dimensions]
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Bore Dia., Shaft Dia. d (Ø) | Gear Shape | Number of Teeth (Teeth) | Tooth Width B (mm) | Shaft Bore Tolerance | Accuracy (Old JIS) | Shaft Bore Config. | Shaft Hole Specifications | Shaft hole finished | Pilot Hole Product, Completed Product | Tapped Hole Size | Set screw size | Keyway Width (mm) | Key Groove Depth (mm) | Diameter of Hub (mm) | Base material | Set screws (Accessory) | Keyway dimension b (JS9 side) | Keyway dimension t | Key material (Accessory) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
293,456 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 10.64 | Groove | 8 | 12 | - | Class 8~9 Equivalent | - | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
438,803 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 8 | Groove | 10 | 12 | - | Class 8~9 Equivalent | - | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
294,448 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 12.66 | Groove | 10 | 12 | - | Class 8~9 Equivalent | - | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
193,075 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 6 | K-Shaped | 12 | 12 | H8 | Class 8~9 Equivalent | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | - | - | - | - | - | - | - | - | ||
197,995 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 6 | K-Shaped | 13 | 12 | H8 | Class 8~9 Equivalent | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | - | - | - | - | - | - | - | - | ||
123,470 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 5 | Shape A | 14 | 8 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
123,361 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 6 | Shape A | 14 | 8 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
123,028 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | Shape A | 14 | 12 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
143,541 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 5 | Shape B | 14 | 8 | H8 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
187,236 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 6 | K-Shaped | 14 | 8 | H8 | Class 8~9 Equivalent | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | - | - | - | - | - | - | - | - | ||
202,926 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 6 | K-Shaped | 14 | 12 | H8 | Class 8~9 Equivalent | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | - | - | - | - | - | - | - | - | ||
116,445 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | Shape A | 15 | 8 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
116,378 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | Shape A | 15 | 8 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
125,658 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | Shape A | 15 | 12 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
148,220 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 5 | Shape B | 15 | 8 | H8 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
148,230 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | Shape B | 15 | 10 | H8 | Class 8 | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
186,925 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | K-Shaped | 15 | 8 | H8 | Class 8~9 Equivalent | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | - | - | - | - | - | - | - | - | ||
200,696 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 6 | K-Shaped | 15 | 12 | H8 | Class 8~9 Equivalent | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | - | - | - | - | - | - | - | - | ||
122,985 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 5 | Shape A | 16 | 8 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
130,163 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 6 | Shape A | 16 | 8 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
127,671 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 8 | Shape A | 16 | 12 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
143,683 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | Shape B | 16 | 8 | H8 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
303,341 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 6 | Shape B | 16 | 8 | Not specified | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
303,341 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 7 | Shape B | 16 | 8 | Not specified | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
303,341 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 8 | Shape B | 16 | 8 | Not specified | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
303,341 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 9 | Shape B | 16 | 8 | Not specified | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
157,783 VND | 1 Piece(s) | 8 Day(s) | 10 | 5 | Shape B | 16 | 10 | H8 | Class 8 | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
187,581 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | K-Shaped | 16 | 8 | H8 | Class 8~9 Equivalent | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | - | - | - | - | - | - | - | - | ||
191,405 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 8 | K-Shaped | 16 | 8 | H8 | Class 8~9 Equivalent | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | - | - | - | - | - | - | - | - | ||
216,816 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 8 | K-Shaped | 16 | 12 | H8 | Class 8~9 Equivalent | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | - | - | - | - | - | - | - | - | ||
123,160 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | Shape A | 17 | 8 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
152,776 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 5 | Shape B | 17 | 8 | H8 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
209,526 VND | 1 Piece(s) | 33 Day(s) or more | 10 | 8 | K-Shaped | 17 | 8 | H8 | Class 8~9 Equivalent | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | - | - | - | - | - | - | - | - | ||
219,046 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 8 | K-Shaped | 17 | 12 | H8 | Class 8~9 Equivalent | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | - | - | - | - | - | - | - | - | ||
123,356 VND | 1 Piece(s) | 10 Day(s) | 10 | 5 | Shape A | 18 | 8 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
361,466 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 6 | Shape A | 18 | 8 | H7 | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
361,466 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 7 | Shape A | 18 | 8 | H7 | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
361,466 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 8 | Shape A | 18 | 8 | H7 | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
123,288 VND | 1 Piece(s) | 7 Day(s) or more | 10 | 6 | Shape A | 18 | 8 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
283,669 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 10 | Shape A | 18 | 8 | Not specified | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
283,669 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 11 | Shape A | 18 | 8 | Not specified | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
283,669 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 12 | Shape A | 18 | 8 | Not specified | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
162,363 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | Shape B | 18 | 10 | H8 | Class 8 | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
179,678 VND | 1 Piece(s) | 8 Day(s) | 10 | 6 | Shape B | 18 | 8 | H7 | Class 8~9 Equivalent | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | - | - | - | - | - | - | - | - | ||
186,051 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 8 | Shape B | 18 | 10 | H7 | Class 8~9 Equivalent | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | - | - | - | - | - | - | - | - | ||
242,566 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 8 | K-Shaped | 18 | 12 | H8 | Class 8~9 Equivalent | Round hole+tap | Standard shaft hole product | Round hole+tap hole, two places | Finished product | - | - | - | - | - | - | - | - | - | - | ||
120,177 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | Shape A | 19 | 8 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
361,598 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 7 | Shape A | 19 | 8 | H7 | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
361,598 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 8 | Shape A | 19 | 8 | H7 | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
361,598 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 9 | Shape A | 19 | 8 | H7 | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
130,918 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 8 | Shape A | 19 | 12 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
135,836 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | Shape B | 19 | 8 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
312,166 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 5 | Shape B | 19 | 8 | H7 | Class 8 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | NA | - | - | - | ||
374,885 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 6.35 | Shape B | 19 | 8 | H7 | Class 8~9 Equivalent | Round hole+tap | Shaft hole processed products | Round hole+tap hole | Finished product | - | - | - | - | - | - | - | - | - | - | ||
123,706 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 6 | Shape A | 20 | 8 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
361,818 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 7 | Shape A | 20 | 8 | H7 | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
361,818 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 8 | Shape A | 20 | 8 | H7 | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
361,818 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 9 | Shape A | 20 | 8 | H7 | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
361,818 VND | 1 Piece(s) | 13 Day(s) or more | 10 | 10 | Shape A | 20 | 8 | H7 | Class 8~9 Equivalent | Round hole | Shaft hole processed products | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - | ||
130,613 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 8 | Shape A | 20 | 8 | H7 | Class 8~9 Equivalent | Round hole | Standard shaft hole product | Round Hole | Pilot Hole Product | - | - | - | - | - | - | - | - | - | - |
Loading...Tải…
Module | 1 | Material | Steel | Surface Treatment | No |
---|---|---|---|---|---|
Heat Treatment | No | Ground Tooth | No | Bearing | No |
Backlash | Presence | Material (Details) | S45C |