(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Hose for general hydraulic machinery.
Part Number |
---|
NN1736-[30-2000/1]0L1005+[1006,1007,1008,1009,1010,1011,1013,1014,1033,1034,1035,1036]イコール[1001,1004,1005] |
NN1736-[30-2000/1]0L1005+[1006,1007,1008,1009,1010,1011,1013,1014,1033,1034,1035,1036]イコール[1001,1004,1005]+[1006,1007,1008,1009,1010,1011,1013,1014,1033,1034,1035,1036] |
NN1736-[30-2000/1]0L1005イコール[1001,1004,1005] |
NN1736-[30-2000/1]0L1005イコール[1001,1004,1005]+[1006,1007,1008,1009,1010,1011,1013,1014,1033,1034,1035,1036] |
NN1739-[30-2000/1]0L1005+[1006,1007,1008,1009,1010,1011,1013,1014,1033,1034,1035,1036]イコール[1001,1004,1005] |
NN1739-[30-2000/1]0L1005+[1006,1007,1008,1009,1010,1011,1013,1014,1033,1034,1035,1036]イコール[1001,1004,1005]+[1006,1007,1008,1009,1010,1011,1013,1014,1033,1034,1035,1036] |
NN1739-[30-2000/1]0L1005イコール[1001,1004,1005] |
NN1739-[30-2000/1]0L1005イコール[1001,1004,1005]+[1006,1007,1008,1009,1010,1011,1013,1014,1033,1034,1035,1036] |
NV21012-[300-20000/10]L1005+[1006,1007,1008,1009,1010,1011,1013,1014,1033,1034,1035,1036]イコール[1001,1004,1005] |
NV21012-[300-20000/10]L1005+[1006,1007,1008,1009,1010,1011,1013,1014,1033,1034,1035,1036]イコール[1001,1004,1005]+[1006,1007,1008,1009,1010,1011,1013,1014,1033,1034,1035,1036] |
NV21012-[300-20000/10]L1005イコール[1001,1004,1005] |
NV21012-[300-20000/10]L1005イコール[1001,1004,1005]+[1006,1007,1008,1009,1010,1011,1013,1014,1033,1034,1035,1036] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Max. Operating Pressure (MPa) | End Metal Fitting (L side) | End Metal Fitting (R side) | Inner Dia. d (Ø) | Exterior Masking Protection Part | Operating Temperature Range (°C) | Minimum Bending Radius (mm) | External Masking Cover | Hose Length (cm) | Included Adapter (L Side) | Included Adapter (R Side) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 12 Day(s) or more | 19 | 1005 | 1001 ~ 1002 | 6.3 | No | -55~100 | 30 | - | 30 ~ 2000 | 1006 ~ 1036 | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 19 | 1005 | 1001 ~ 1002 | 6.3 | No | -55~100 | 30 | - | 30 ~ 2000 | 1006 ~ 1036 | 1006 ~ 1036 | ||
- | 1 Piece(s) | 12 Day(s) or more | 19 | 1005 | 1001 ~ 1002 | 6.3 | No | -55~100 | 30 | - | 30 ~ 2000 | NA | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 19 | 1005 | 1001 ~ 1002 | 6.3 | No | -55~100 | 30 | - | 30 ~ 2000 | NA | 1006 ~ 1036 | ||
- | 1 Piece(s) | 12 Day(s) or more | 15.5 | 1005 | 1001 ~ 1002 | 9.5 | No | -55~100 | 50 | - | 30 ~ 2000 | 1006 ~ 1036 | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 15.5 | 1005 | 1001 ~ 1002 | 9.5 | No | -55~100 | 50 | - | 30 ~ 2000 | 1006 ~ 1036 | 1006 ~ 1036 | ||
- | 1 Piece(s) | 12 Day(s) or more | 15.5 | 1005 | 1001 ~ 1002 | 9.5 | No | -55~100 | 50 | - | 30 ~ 2000 | NA | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 15.5 | 1005 | 1001 ~ 1002 | 9.5 | No | -55~100 | 50 | - | 30 ~ 2000 | NA | 1006 ~ 1036 | ||
- | 1 Piece(s) | 12 Day(s) or more | 20.6 | 1005 | 1001 ~ 1002 | 12.7 | No | -40~100 | 80 | - | 300 ~ 20000 | 1006 ~ 1036 | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 20.6 | 1005 | 1001 ~ 1002 | 12.7 | No | -40~100 | 80 | - | 300 ~ 20000 | 1006 ~ 1036 | 1006 ~ 1036 | ||
- | 1 Piece(s) | 12 Day(s) or more | 20.6 | 1005 | 1001 ~ 1002 | 12.7 | No | -40~100 | 80 | - | 300 ~ 20000 | NA | NA | ||
- | 1 Piece(s) | 12 Day(s) or more | 20.6 | 1005 | 1001 ~ 1002 | 12.7 | No | -40~100 | 80 | - | 300 ~ 20000 | NA | 1006 ~ 1036 |
Loading...Tải…
Fluid | General Hydraulic Oil / Air / Lubricant | Metal Fitting Shape | The straight of both sides | Inner Tube Material | Polyester Elastomer |