(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Switch for Detecting Seat/Adhesion/Blade Breakage, Connector Cable

Switch for Detecting Seat/Adhesion/Blade Breakage, Connector Cable
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,050,089VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A connector cable for UTLPS series. Choose among 1 m, 3 m, and 5 m lengths.

 
Part Number
GPS2-C1
GPS2-C3
GPS2-C5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCable Length

1,050,089 VND

1 Piece(s) 15 Day(s) or more 1

1,167,727 VND

1 Piece(s) 15 Day(s) or more 3

1,289,496 VND

1 Piece(s) 7 Day(s) or more 5

Loading...Tải…

  1. 1