(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Linear Guide Lock LMB Series

Linear Guide Lock LMB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      20,436,410VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Compact but powerful holding force. No backlash when locked. Can be used for holding when stopped, emergency stop or fall prevention. Note: CAD data of this series is being revised. Please wait till the corrections are done.

 
Part Number
LMB-SR-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

20,436,410 VND

1 Piece(s) 23 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Linear Guide Block Usable Rail Size(mm) SR-20/SSR-20

Please check the type/dimensions/specifications of the part LMB-SR-20 in the Linear Guide Lock LMB Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LMB-SR-20 trong chuỗi Linear Guide Lock LMB Series.