(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Note: CAD data of this series is being revised. Please wait till the corrections are done.
[Features]
· Knob can be detached by loosening mounting nut.
· Mounting nut fixes device in place once set into an L type bracket.
· Lastly, please press knob in from the top.
Part Number |
---|
B130 |
B230 |
B330 |
B430 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Models |
---|---|---|---|---|---|
118,296 VND | 1 Piece(s) | 6 Day(s) or more | 1000 Series | ||
135,328 VND | 1 Piece(s) | 6 Day(s) or more | 2000 Series | ||
135,875 VND | 1 Piece(s) | 6 Day(s) or more | 3000 Series | ||
148,375 VND | 1 Piece(s) | 6 Day(s) or more | 4000, 6000 Series |
Loading...Tải…
Regulator Unit Combination | Others | Other Related Parts Details | L-Shaped Bracket |