(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Double-Pitch Roller Chain With A1 and A2 Type Attachment

Double-Pitch Roller Chain With A1 and A2 Type Attachment
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      55,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ The double pitch roller chain is a chain that doubles the pitch of the transmission roller chain.
・ Each part has the same specifications as the roller chain, and as a small conveyor chain, it has high-breaking strength and excellent durability and wear resistance

 
Part Number
C2040-A1JL
C2040-A2JL
C2050-A1JL
C2050-A2JL
C2060H-A1JL
C2060H-A2JL
C2080H-A1JL
C2080H-A2JL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngChain No. Allowable Tension(Range Selection)
(kN)
Attachment TYPE Allowable Tension

55,000 VND

1 Piece(s) 11 Day(s) or more [2040] C20401.50~2.70A12.63

55,000 VND

1 Piece(s) 12 Day(s) or more [2040] C20401.50~2.70A22.63

64,165 VND

1 Piece(s) 11 Day(s) or more [2050] C20502.71~5.00A14.31

64,165 VND

1 Piece(s) 11 Day(s) or more [2050] C20502.71~5.00A24.31

88,068 VND

1 Piece(s) 11 Day(s) or more [2160] C2060H5.01~10.00A16.28

88,068 VND

1 Piece(s) 11 Day(s) or more [2160] C2060H5.01~10.00A26.28

141,650 VND

1 Piece(s) 11 Day(s) or more [2080] C2080H10.01~A110.69

141,650 VND

1 Piece(s) 11 Day(s) or more [2080] C2080H10.01~A210.69

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Steel Type Chain Body Only joining link JL (Joint Link)