(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rotating Element Piping, Low Rotary Joint Elbow

Rotating Element Piping, Low Rotary Joint Elbow

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Rotating Element Piping, Low Rotary Joint Elbow
  • Rotating Element Piping, Low Rotary Joint Elbow
  • Rotating Element Piping, Low Rotary Joint Elbow
  • Rotating Element Piping, Low Rotary Joint Elbow
  • Sale
  • Until 31/03/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      332,101VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

One-touch fitting for swinging part and rotating part.

Rotary Joint - Elbow Specifications

Rotary Joint - Elbow For Rotating Applications: related image

Appearance of Rotary Joint

Rotary Joint - Elbow For Rotating Applications: related image

Elbow dimensional drawing

Usable fluids: air
Maximum operating pressure: 1.0 MPa
Operating vacuum pressure: -100 kPa
Operating temperature range: 0 to 60°C (no freezing)

Compatible sizes
Tube sizes
Millimeter size: φ4 (diameter 4 mm), φ6 (diameter 6 mm), φ8 (diameter 8 mm), φ10 (diameter 10 mm), φ12 (diameter 12 mm)
Inch size: φ1/4 (diameter 1/4in), φ5/16 (diameter 5/16in), φ3/8 (diameter 3/8in)
Thread size
Metric thread: M5 × 0.8, M6×1
Taper pipe thread: R1/8, R1/4, R3/8, R1/2

FormatTube Outer Diameter
φD
RABLφpTube End
C
EHex
H
Allowable Rotational Speed
(min-1)
Rotational Torque
(N·cm)
Effective Cross-Sectional Area
(mm2)
Mass
(g)
RL4-M54M5 × 0.8320.522.51014.919.7125000.61.513
RL4-M6M6 × 1421.5414
RL4-01R1/8822232.915
RL6-M56M5 × 0.8323.326.512.51722.8145001.2-20
RL6-M6M6 × 1424.36.1
RL6-01R1/882426.27.519
RL6-02R1/4112624
RL8-018R1/8831.534.714.518.225.7174001.516.535
RL8-02R1/41130.531.733
RL8-03R3/81231.441
RL10-0110R1/8835.34017.520.729.52230022261
RL10-02R1/41138.3412167
RL10-03R3/81236.338.73063
RL10-04R1/21538.839.32479
RL12-0212R1/4114145.52123.432.7242502.542.584
RL12-03R3/81241.545.785
RL12-04R1/21543.891
RL1/4-011/4R1/882426.212.51722.8145001.27.519
RL1/4-02R1/4112624
RL5/16-015/16R1/8831.534.714.518.225.7174001.516.535
RL5/16-02R1/41130.531.733
RL5/16-03R3/81231.441
RL3/8-033/8R3/81236.338.717.520.729.52230023063
RL3/8-04R1/21538.339.379

Units: mm

  • *Taper thread type L dimensions are reference dimensions after tightening with screws.
  • *min-1: number of revolutions per minute.
Part Number
RL1/4-01
RL1/4-02
RL3/8-03
RL3/8-04
RL4-01
RL4-M5
RL4-M6
RL5/16-01
RL5/16-02
RL5/16-03
RL6-01
RL6-02
RL6-M5
RL6-M6
RL8-01
RL8-02
RL8-03
RL10-01
RL10-02
RL10-03SALE
RL10-04
RL12-02
RL12-03
RL12-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable Tube O.D.1
(φ)
Connection Screw Type 1 Nominal of Thread 1

343,740 VND

1 Piece(s) 9 Day(s) or more -6.35R1/8

347,901 VND

1 Piece(s) 9 Day(s) or more -6.35R1/4

741,253 VND

1 Piece(s) 9 Day(s) or more -9.53R3/8

761,335 VND

1 Piece(s) 9 Day(s) or more -9.53R1/2

345,233 VND

1 Piece(s) Same day 104R1/8

345,123 VND

1 Piece(s) 8 Day(s) 104MM5×0.8

332,101 VND

1 Piece(s) Same day -4MM6×1

437,128 VND

1 Piece(s) 9 Day(s) or more -7.94R1/8

436,910 VND

1 Piece(s) 9 Day(s) or more -7.94R1/4

437,785 VND

1 Piece(s) 9 Day(s) or more -7.94R3/8

363,998 VND

1 Piece(s) 4 Day(s) or more 106R1/8

364,546 VND

1 Piece(s) 4 Day(s) or more 106R1/4

364,106 VND

1 Piece(s) 10 Day(s) 106MM5×0.8

351,085 VND

1 Piece(s) Same day -6MM6×1

457,275 VND

1 Piece(s) 4 Day(s) or more 108R1/8

457,166 VND

1 Piece(s) 8 Day(s) 108R1/4

457,933 VND

1 Piece(s) 4 Day(s) or more 108R3/8

685,571 VND

1 Piece(s) Same day -10R1/8

699,251 VND

1 Piece(s) 8 Day(s) 1010R1/4

698,813 VND

356,395 VND

1 Piece(s) Same day 1010R3/8

705,868 VND

1 Piece(s) 4 Day(s) or more -10R1/2

733,100 VND

1 Piece(s) 4 Day(s) or more 1012R1/4

743,180 VND

1 Piece(s) Same day -12R3/8

762,165 VND

1 Piece(s) Same day -12R1/2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-Touch Couplings Fitting Type For Oscillating Parts、 Rotary Parts Applicable Fluid Air
Application Standard/Mini For Swivel Parts, Rotary Equipment Parts Rotary Joint Elbow Operating Temperature(°C) 0::60