(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Piping for Rotating Parts - High Rotary Joints Nipple

Piping for Rotating Parts - High Rotary Joints Nipple
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,618,800VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A one-touch fitting for high-speed rotating parts in general-purpose air pressure piping.

Part Number
RHS01-01
RHS01-02
RHS02-01
RHS02-02
RHS03-03
RHS03-04
RHS04-03
RHS04-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread Nominal of Thread Small-Diameter Side

1,647,083 VND

1 Piece(s) 4 Day(s) or more 1/81/8

1,618,800 VND

1 Piece(s) 9 Day(s) or more 1/81/4

1,618,908 VND

1 Piece(s) 9 Day(s) or more 1/41/8

1,648,396 VND

1 Piece(s) 4 Day(s) or more 1/41/4

2,008,395 VND

1 Piece(s) 9 Day(s) or more 3/83/8

2,010,146 VND

1 Piece(s) 9 Day(s) or more 3/81/2

2,010,256 VND

1 Piece(s) 9 Day(s) or more 1/23/8

2,012,010 VND

1 Piece(s) 9 Day(s) or more 1/21/2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Nipple Material Brass
Screw Types R Types of Screw Small-Diameter Side R Ambient Temperature(℃) 0~60
Applicable Fluids Air