(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Quick connect fitting whose lock claw evenly grips the circumference of the tube.
[Features]
· Quick-connect fitting for general pneumatic piping.
· After installation, you can change the take-off angle of the resin main body. (applicable to some products)
· A wide lineup of products.
· Allows centralized piping.
· Collet features good action to prevent sore fingertips even with frequent attachment and detachment. You can distinctly feel the pushing action in your fingers.
· The seal part uses an elastic sleeve with a unique shape that shuts out air leaks.
· The electroless nickel provides high corrosion resistance, and the black resin body makes dirt hard to see.
· The standard specifications enable the use of water and are ideal for temperature control of molds and dies.
PGJ appearance
PGJ dimensional drawing
PGJ dimensional drawing
Usable Fluids | Air, water (see conditions*) |
---|---|
Maximum Operating Pressure | 1.0 MPa |
Operating Vacuum Pressure | -100 kPa |
Operating Temperature Range | 0 to 60°C (no freezing) |
Millimeter Size (mm) | ø4, ø6, ø8, ø10, ø12, ø16 |
---|---|
Inch Size | ø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2, ø5/8 |
Millimeter Size (mm) | ø4, ø6, ø8, ø10, ø12, ø16 |
---|---|
Inch Size | ø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2, ø5/8 |
Format | Tube Outer Diameter øD1 | Compatible Fitting Diameter øD2 | B | E | øP | Tube End C | Orifice Diameter (ømm) | Mass (g) |
---|---|---|---|---|---|---|---|---|
PGJ4-6 | 6 | 4 | 38.8 | 18.9 | 12.5 | 17 | 2.5 | 3.5 |
PGJ6-4 | 4 | 6 | 37.7 | 22.3 | 10 | 14.9 | 2.8 | 2.9 |
PGJ6-8 | 8 | 43.2 | 21.9 | 14.5 | 18.1 | 4 | 5.3 | |
PGJ8-4 | 4 | 8 | 40.2 | 23.3 | 12.5 | 14.9 | 2.8 | 3.8 |
PGJ8-6 | 6 | 40.8 | 17 | 4.3 | 4 | |||
PGJ8-10 | 10 | 46.5 | 22.9 | 17.5 | 20.2 | 6 | 8.7 | |
PGJ8-1/4 | 1/4 | 40.8 | 23.3 | 12.5 | 17 | 4.8 | 4 | |
PGJ10-4 | 4 | 10 | 42.2 | 28.3 | 12.5 | 14.9 | 2.8 | 4.3 |
PGJ10-6 | 6 | 43.8 | 17 | 4.3 | 4.5 | |||
PGJ10-8 | 8 | 43.7 | 24.8 | 14.5 | 18.1 | 6.1 | 5.8 | |
PGJ10-12 | 12 | 51.2 | 23.5 | 21 | 23.4 | 7.5 | 13 | |
PGJ10-1/4 | 1/4 | 43.8 | 28.3 | 12.5 | 17 | 4.8 | 4.5 | |
PGJ10-5/16 | 5/16 | 43.7 | 24.8 | 14.5 | 18.1 | 6.1 | 5.8 | |
PGJ12-6 | 6 | 12 | 48.8 | 33.5 | 14.5 | 17 | 4.3 | 6 |
PGJ12-8 | 8 | 49.7 | 18.1 | 6.1 | 6.7 | |||
PGJ12-10 | 10 | 50 | 28.8 | 17.5 | 20.2 | 8.1 | 9.6 | |
PGJ12-1/4 | 1/4 | 48.8 | 33.5 | 14.5 | 17 | 4.8 | 5.9 | |
PGJ12-5/16 | 5/16 | 49.7 | 18.1 | 6.1 | 6.7 | |||
PGJ12-3/8 | 3/8 | 50 | 28.8 | 17.5 | 20.2 | 8.1 | 9.7 | |
PGJ16-10 | 10 | 16 | 55.2 | 30.8 | 21 | 20.2 | 8.1 | 15 |
PGJ16-12 | 12 | 55.4 | 23.4 | 10 | 16 | |||
PGJ1/4-5/32 | 5/32 | 1/4 | 37.7 | 22.3 | 10 | 14.9 | 2.8 | 3 |
PGJ5/16-5/32 | 5/32 | 5/16 | 40.2 | 23.3 | 12.5 | 14.9 | 2.8 | 3.8 |
PGJ5/16-1/4 | 1/4 | 40.8 | 17 | 4.8 | 4 | |||
PGJ3/8-1/4 | 1/4 | 3/8 | 43.8 | 28.3 | 12.5 | 17 | 4.8 | 4.3 |
PGJ3/8-5/16 | 5/16 | 43.7 | 24.8 | 14.5 | 18.1 | 6.1 | 5.6 | |
PGJ1/2-1/4 | 1/4 | 1/2 | 48.8 | 33.5 | 14.5 | 17 | 4.8 | 6.5 |
PGJ1/2-5/16 | 5/16 | 49.7 | 18.1 | 6.1 | 7.3 | |||
PGJ1/2-3/8 | 3/8 | 50 | 28.8 | 17.5 | 20.2 | 8.1 | 11 |
After installation, you can change the take-off angle of the resin body.
Allows centralized piping.
The triple types (PKD, PKG, PKJ) and twin triple types (PKVD, PKVG) enable compact, centralized piping.
We offer a clean washing specification suitable for various particle- and oil-averse production processes. (Optional setting for clean room packaging specification) The product is vacuum sealed after ultrasonic vacuum cleaning with HFE (hydrofluoroether) in a clean room.
The seal part uses a unique elastic sleeve that shuts out air leaks.
When release ring has been pushed
Push the release ring to collapse and hide the lock claw.
Normal state
The lock claw evenly grips the circumference of the tube. Removal and refitting feels almost the same as the first insertion.
When you release your finger from the release ring, the fine ridges of the lock claw come into view.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Applicable Tube O.D.1 (φ) | Applicable Joint Diameter 1 (mm) | Package Specifications | Release Ring Color | Resin Body Color | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
90,455 VND | 10 Piece(s) | 11 Day(s) or more | - | Standard/Mini | 6.35 | 12.7 | Regular Packaging Specifications | White | Black | - | ||
107,388 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 9.53 | 12.7 | Regular Packaging Specifications | White | Black | - | ||
102,708 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 7.94 | 12.7 | Regular Packaging Specifications | White | Black | - | ||
74,255 VND | 10 Piece(s) | 11 Day(s) or more | - | Standard/Mini | 3.97 | 6.35 | Regular Packaging Specifications | White | Black | - | ||
79,973 VND | 10 Piece(s) | 9 Day(s) or more | - | Standard/Mini | 6.35 | 9.53 | Regular Packaging Specifications | White | Black | - | ||
94,665 VND | 10 Piece(s) | 16 Day(s) or more | - | Standard/Mini | 7.94 | 9.53 | Regular Packaging Specifications | White | Black | - | ||
60,830 VND | 1 Piece(s) | Same day | - | Standard/Mini | 6 | 4 | Regular Packaging Specifications | Black | Black | 442-6983 | ||
66,543 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 6 | 4 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
76,356 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 6.35 | 7.94 | Regular Packaging Specifications | White | Black | - | ||
76,333 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 3.97 | 7.94 | Regular Packaging Specifications | White | Black | - | ||
73,915 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard/Mini | 4 | 6 | Regular Packaging Specifications | Black | Black | 290-9227 | ||
105,805 VND | 1 Piece(s) | 98 Day(s) or more | - | Standard/Mini / Clean circumstance | 4 | 6 | Clean Room Packaging Specifications | Light blue | Light Gray | - | ||
63,933 VND | 1 Piece(s) | Same day | - | Standard/Mini | 4 | 6 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
70,710 VND | 1 Piece(s) | Same day | - | Standard/Mini | 8 | 6 | Regular Packaging Specifications | Black | Black | 442-7017 | ||
55,000 VND | 1 Piece(s) | Same day | - | Standard/Mini | 6.35 | 8 | Regular Packaging Specifications | White | Black | - | ||
76,126 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard/Mini | 4 | 8 | Regular Packaging Specifications | Black | Black | 290-9235 | ||
70,925 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 4 | 8 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
76,126 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard/Mini | 6 | 8 | Regular Packaging Specifications | Black | Black | 290-9243 | ||
70,925 VND | 10 Piece(s) | 11 Day(s) or more | - | Standard/Mini | 6 | 8 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
80,060 VND | 1 Piece(s) | Same day | - | Standard/Mini | 10 | 8 | Regular Packaging Specifications | Black | Black | 809-5614 | ||
58,340 VND | 1 Piece(s) | Same day | - | Standard/Mini | 6.35 | 10 | Regular Packaging Specifications | White | Black | - | ||
55,000 VND | 1 Piece(s) | Same day | - | Standard/Mini | 4 | 10 | Regular Packaging Specifications | Black | Black | 809-5182 | ||
94,740 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 7.94 | 10 | Regular Packaging Specifications | White | Black | - | ||
58,340 VND | 1 Piece(s) | Same day | 10 | Standard/Mini | 6 | 10 | Regular Packaging Specifications | Black | Black | 290-9251 | ||
75,606 VND | 10 Piece(s) | 11 Day(s) or more | - | Standard/Mini | 6 | 10 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
87,500 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard/Mini | 8 | 10 | Regular Packaging Specifications | Black | Black | 290-9260 | ||
84,271 VND | 10 Piece(s) | 11 Day(s) or more | - | Standard/Mini | 8 | 10 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
97,970 VND | 1 Piece(s) | 6 Day(s) or more | - | Standard/Mini | 12 | 10 | Regular Packaging Specifications | Black | Black | 809-5611 | ||
89,361 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 6.35 | 12 | Regular Packaging Specifications | White | Black | - | ||
80,600 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 6.35 | 12 | Regular Packaging Specifications | White | Light Gray | - | ||
107,388 VND | 10 Piece(s) | 11 Day(s) or more | - | Standard/Mini | 9.53 | 12 | Regular Packaging Specifications | White | Black | - | ||
101,611 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 7.94 | 12 | Regular Packaging Specifications | White | Black | - | ||
80,150 VND | 1 Piece(s) | 8 Day(s) | 10 | Standard/Mini | 6 | 12 | Regular Packaging Specifications | Black | Black | 290-9278 | ||
101,073 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini / Clean circumstance | 6 | 12 | Clean Room Packaging Specifications | Light blue | Light Gray | - | ||
78,893 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 6 | 12 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
91,415 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard/Mini | 8 | 12 | Regular Packaging Specifications | Black | Black | 290-9286 | ||
91,143 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 8 | 12 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
95,110 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard/Mini | 10 | 12 | Regular Packaging Specifications | Black | Black | 290-9294 | ||
95,825 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 10 | 12 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
154,516 VND | 1 Piece(s) | 4 Day(s) or more | - | Standard/Mini | 10 | 16 | Regular Packaging Specifications | Black | Black | 809-5612 | ||
158,803 VND | 1 Piece(s) | 13 Day(s) | - | Standard/Mini | 12 | 16 | Regular Packaging Specifications | Black | Black | 809-5183 | ||
172,711 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 12 | 16 | Regular Packaging Specifications | Light Gray | Light Gray | - |
Loading...Tải…
Types | One-Touch Couplings | Fitting Type | Socket and reducer | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Operating Temperature(°C) | 0::60 |