(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A complete line of quick connect fittings.
[Features]
· Quick-connect fitting for general pneumatic piping.
· After installation, you can change the take-off angle of the resin main body. (applicable to some products)
· Allows centralized piping.
· Light gray specifications and cleanroom packaging specifications are also available as options.
· The cleanroom packaging specification uses fluorine-based grease.
· The product is washed with clean air and then packaged in a cleanroom (ISO class 6 equivalent).
[Applications]
· The standard specifications enable the use of water and are ideal for temperature control of molds and dies.
· After installation, you can change the take-off angle of the resin body. (applicable to some products)
Plastic: PBT, Metal: Brass + Ni plating, Sealing rubber: NBR
Reduced ozone concentrations, non-grease/oil-free specification, clean room packaging specification, clean washing specification
Appearance of cap
Cap dimensional drawing
Format | Tube Outer Diameter øD | B | øP | C | Mass (g) |
---|---|---|---|---|---|
PPF4 (4) | 4 | 16.4 | 10 | 14.9 | 2.4 |
PPF6 (4) | 6 | 18.5 | 12.5 | 17 | 3.3 |
PPF8 (4) | 8 | 19.9 | 14.5 | 18.4 | 4.7 |
PPF10 (4) | 10 | 22.3 | 17.5 | 20.7 | 7.8 |
PPF12 (4) | 12 | 24.9 | 21 | 22.9 | 12 |
PPF16 (4) | 16 | 27.6 | 25 | 24.1 | 14 |
PPF1/8 (4) | 1/8 | 14.8 | 10 | 11 | 1.6 |
PPF5/32 (4) | 5/32 | 16.4 | 10 | 14.9 | 2.4 |
PPF3/16 (4) | 3/16 | 18.9 | 12.5 | 17.4 | 3.4 |
PPF1/4 (4) | 1/4 | 18.5 | 12.5 | 17 | 3.3 |
PPF5/16 (4) | 5/16 | 19.9 | 14.5 | 18.4 | 4.7 |
PPF3/8 (4) | 3/8 | 22.3 | 17.5 | 20.7 | 7.8 |
PPF1/2 (4) | 1/2 | 25.2 | 21 | 23.2 | 12 |
Unit: mm
Usable Fluids | Air, water (see conditions*) |
---|---|
Maximum Operating Pressure | 1.0 MPa |
Operating Vacuum Pressure | -100 kPa |
Operating Temperature Range | 0 to 60°C (no freezing) |
Specifications
Millimeter Size (mm) | ø4, ø6, ø8, ø10, ø12, ø16 |
---|---|
Inch Size | ø1/8, ø5/32, ø3/16, ø1/4, ø5/16, ø3/8, ø1/2, ø5/8 |
Compatible sizes (tube sizes)
Metric Male Thread | M5 × 0.8, M6 × 1 |
---|---|
Taper Pipe Male Thread | R1/8, R1/4, R3/8, R1/2 |
Metric Female Thread | M5 × 0.8 |
Taper Pipe Female Thread | Rc1/8, Rc1/4, Rc3/8, Rc1/2 |
Compatible sizes (thread sizes)
High performance and high quality
The lock claw evenly grips the circumference of the tube. Even after many years, tubes still attach and detach like new. Unique elastic sleeve design shuts out air leaks.
Industry-leading range of variations
A wide assortment of different-diameter sizes is available. One fitting can be used where traditionally two fittings were required. By reducing the number of fittings used, you can reduce costs and space. After installation, you can change the take-off angle of the resin body.
Allows centralized piping
The triple types (PKD, PKG, PKJ) and twin triple types (PKVD, PKVG) enable compact, centralized piping.
A clean room packaging specification suitable for piping in a clean environment is available (optional).
The product uses fluorochemical grease and is cleaned with clean air before being packaged in a clean room (equivalent to ISO Class 6). We offer a clean washing specification suitable for various particle- and oil-averse production processes (optional setting for clean room packaging specification).
The product is vacuum sealed after ultrasonic vacuum cleaning with HFE (hydrofluoroether) in a clean room.
Part Number |
---|
PPF1/4 |
PPF1/4-C |
PPF1/4W |
PPF3/8 |
PPF4 |
PPF4-C |
PPF4W |
PPF5/16 |
PPF6 |
PPF6-C |
PPF6W |
PPF8 |
PPF8-C |
PPF8W |
PPF10 |
PPF10-C |
PPF10W |
PPF12 |
PPF12-C |
PPF12W |
PPF16 |
PPF16-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Applicable Tube O.D.1 (φ) | Package Specifications | Release Ring Color | Resin Body Color | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|
49,720 VND | 10 Piece(s) | 11 Day(s) or more | - | Standard/Mini | 6.35 | Regular Packaging Specifications | White | Black | - | ||
54,399 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini / Clean circumstance | 6.35 | Cleanroom Packaging Specifications | White | Light gray | - | ||
47,530 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 6.35 | Regular Packaging Specifications | White | Light Gray | - | ||
62,768 VND | 10 Piece(s) | 11 Day(s) or more | - | Standard/Mini | 9.53 | Regular Packaging Specifications | White | Black | - | ||
42,728 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard/Mini | 4 | Regular Packaging Specifications | Black | Black | 442-7793 | ||
50,813 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini / Clean circumstance | 4 | Clean Room Packaging Specifications | Light blue | Light Gray | - | ||
33,476 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 4 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
57,911 VND | 10 Piece(s) | 16 Day(s) or more | - | Standard/Mini | 7.94 | Regular Packaging Specifications | White | Black | - | ||
46,425 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard/Mini | 6 | Regular Packaging Specifications | Black | Black | 442-7807 | ||
58,978 VND | 10 Piece(s) | 15 Day(s) or more | - | Standard/Mini / Clean circumstance | 6 | Clean Room Packaging Specifications | Light blue | Light Gray | - | ||
37,061 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 6 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
50,628 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard/Mini | 8 | Regular Packaging Specifications | Black | Black | 442-7815 | ||
64,060 VND | 10 Piece(s) | 22 Day(s) or more | - | Standard/Mini / Clean circumstance | 8 | Clean Room Packaging Specifications | Light blue | Light Gray | - | ||
41,046 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 8 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
54,541 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard/Mini | 10 | Regular Packaging Specifications | Black | Black | 442-7777 | ||
73,321 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini / Clean circumstance | 10 | Clean Room Packaging Specifications | Light blue | Light Gray | - | ||
44,631 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 10 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
58,455 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard/Mini | 12 | Regular Packaging Specifications | Black | Black | 442-7785 | ||
81,686 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini / Clean circumstance | 12 | Clean Room Packaging Specifications | Light blue | Light Gray | - | ||
48,436 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini | 12 | Regular Packaging Specifications | Light Gray | Light Gray | - | ||
95,328 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Standard/Mini | 16 | Regular Packaging Specifications | Black | Black | 809-5235 | ||
119,445 VND | 10 Piece(s) | 10 Day(s) or more | - | Standard/Mini / Clean circumstance | 16 | Cleanroom Packaging Specifications | Light blue | Light gray | - |
Loading...Tải…
Types | One-Touch Couplings | Fitting Type | Other shapes | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Other Shapes | Cap | Operating Temperature(°C) | 0::60 |