(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.
Dimensional drawing
Dimensional drawing of collet part
External appearance
Internal structure and main part materials
Part number | Tube outer diameter ⌀D1 | Compatible fitting diameter ⌀D2 | B | ⌀P | C | E | L | X | Y | Effective cross-sectional area (mm^2) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
ULAD4-3M | 3 | 4 | 25 | 9 | 11 | 14.1 | 18 | 9.8 | 7.8 | 2.3 | 1.7 |
ULAD6-3M | 3 | 6 | 26 | 9 | 11 | 14.1 | 20 | 9.8 | 7.8 | 2.3 | 1.9 |
ULAD4-4M | 4 | 2.9 | 1.8 |
With a wide variety of shapes and sizes, support for all types from compact to medium and large can be provided.
Part Number |
---|
ULAD6-4M |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|---|
643,891 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 6 Day(s) or more |
Loading...Tải…
Types | One-Touch Couplings | Fitting Type | Socket and reducer | Applicable Fluid | Air |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | Standard (Brass) |
Seal Material | Standard (NBR) | Sockets, Reducers | Different Diameter Socket Elbows | Operating Temperature(°C) | 0::60 |
Applicable Tube O.D.1(φ) | 4 | Main Body Color | Black | NCU Specifications | No |
No oil specification | No | Recommended Tube | Nylon Tube, Urethane Foam Tube |