(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Quick Fitting Standard Stainless Steel SUS304, Reducing Double Y

Quick Fitting Standard Stainless Steel SUS304, Reducing Double Y
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,057,453VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.

 
Part Number
SUS304-UWD6-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,057,453 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluid Air / Chemicals、Solvent
Body Material Standard (PBT) Application Standard Mini Thread Material SUS304
Seal Material Fluorine Rubber Union, Unequal Dia. Different Diameter Double Y Operating Temperature(°C) 0::60
Applicable Tube O.D.1(φ) 6 Applicable Tube Outer Diameter 2(φ) 4 Main Body Color Black
Recommended Tube Nylon Tube, Urethane Foam Tube