(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Available in various shapes and sizes including small, medium and jumbo sizes. Speedy single-touch connection.
Dimensional drawing
Collet
Standard type: Mini type øD: 1.8 (Diameter 1.8 mm)
External appearance
Model | Tube outer diameter ⌀D | ⌀P | C | E | ød | F | T | X | Y | Effective cross-sectional area (mm^2) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
UL8 | 8 | 15 | 18.1 | 22.4 | 4.2 | 10 | 15.6 | 13.8 | — | 16.5 | 11 |
UL10 | 10 | 17.5 | 20.7 | 26.2 | 4.2 | 12 | 18.2 | 16.8 | — | 30 | 17 |
UL12 | 12 | 21 | 23.4 | 29.4 | 4.2 | 14 | 21.7 | 19.8 | — | 47 | 25 |
UL16 | 16 | 25 | 24.1 | 33.1 | 4.2 | 12 | 25.6 | 23 | — | 91.6 | 31 |
This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.
Part Number |
---|
SUS304-UL6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Tube O.D.1 (φ) |
---|---|---|---|---|---|
633,771 VND | 1 Piece(s) | 6 Day(s) or more | 6 |
Loading...Tải…
Types | One-Touch Couplings | Fitting Type | Union with same diameter | Applicable Fluid | Air / Chemicals、Solvent |
---|---|---|---|---|---|
Body Material | Standard (PBT) | Application | Standard Mini | Thread Material | SUS304 |
Seal Material | Fluorine Rubber | Union, Equal Dia. | Union Elbows | Operating Temperature(°C) | 0::60 |
Main Body Color | Black | Recommended Tube | Nylon Tube, Urethane Foam Tube |