(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A shock absorber.
[Features]
·An absorber for the mounting magnetic rodless cylinder MRG
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries
Dimensional drawing
Compatible cylinder: MRGH10; maximum suction capacity: 1.0J; absorption stroke: 8 mm; maximum impact velocity: 800 mm/s; maximum frequency of use: 60 cycle/min, spring return force: * *7.8 N; declination: 2° or less; operating temperature range: (0 to +60°C)
* *: Value at compression.
A: 51 mm, B: 67 mm, C: 8 mm, D: 5 mm, F: M10 × 1 mm, G: 14 mm, H: 3 mm, K: 10 (-0.03 to -0.18) mm, E: 2.8 mm
*: Mounting nuts are not included. For the mounting nut, use the mounting nut for the MRG stopper bolt.
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number |
---|
KSHDM5X8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|
2,187,470 VND | 1 Piece(s) | 6 Day(s) or more |
Loading...Tải…
Main Body/Related Parts | Main Body | Structure | Fixed Type | Absorption Stroke(mm) | 8 |
---|---|---|---|---|---|
Mounting Screw Nominal M | M10 | Nominal Mounting Screw [M] | 10 | Maximum Absorption Ability(J) | 1 |
Orifice Type | Multi-orifice | Operating Environment | Standard | Body Material | Brass |
Max. Collision Velocity(m/s) | 0.8 | Full Length(mm) | 67 | Piston Rod Return Force(N) | 7.8 |
Max. Operating Cycle(cycle/min) | 60 | Outer Dia. D(Ø) | 10 | Allowable Angular Misalignment(deg) | 2 |
Operating Temperature Range(°C) | 0::60 |