(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Holder for Use with Fixing Vacuum Generation Device VUM Type

Holder for Use with Fixing Vacuum Generation Device VUM Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      28,540VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

*The CAD data for this series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Allows changing from compressed air to vacuum, and can be used for transporting items by combining with a vacuum pad.
· Provides a rich lineup of differing capabilities and shapes, which allows meeting diverse conditions.
· VH, VS, VU and VC types have been added for applications requiring "no copper-based metal use" and "low concentration ozone measures."
· No copper-based metals are used in the metal component materials, and HNBR is utilized for the rubber sealing material.

Part Number
VUK04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

28,540 VND

1 Piece(s) 13 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Type of Related Component Holder / Bracket

Please check the type/dimensions/specifications of the part VUK04 in the Holder for Use with Fixing Vacuum Generation Device VUM Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VUK04 trong chuỗi Holder for Use with Fixing Vacuum Generation Device VUM Type.