(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Thick and flat construction is ideal for general work, *CAD data for this series is being revised. Data will be available as soon as modifications are complete.
[Features]
· Containers of different shapes are available, including a general type suitable for flat work (hard enough not to flap around), a deep type suitable for round fruits (apples, etc.) and balls, and a small type suitable for small work and for use in semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications where "copper based metals cannot be used" or "a reduction in ozone concentration" is required.
· Copper-based metal is not used for the metal parts. HNBR is used for the sealing rubber material
Model code | Pad O.D. ød | B | L1 | L2 | Spring force (N) | Connection config. code |
---|---|---|---|---|---|---|
VPF1R[5][9] | 1 | 32 | 4 | 22.5 | 2.3~3.9 | -H3 |
VPF2R[5][9] | 2 | |||||
VPF3R[5][9] | 3 | |||||
VPF4R[5][9] | 4 | |||||
VPF6R[5][9] | 6 | 32 | 7 | 22.5 | -T8 | |
VPF8R[5][9] | 8 | 30.5 | 5.5 | 21 | ||
VPF10R[5][9] | 10 | 51 | 8 | 39.3 | 7.9~15.0 | -M4 |
VPF15R(A)[5][9] | 15 | 52(53) | 9(10) | 40.3(41.3) | ||
VPF20R(A)[5][9] | 20 | 54(55) | 10(11) | 42.3(43.3) | -M6 | |
VPF25R(A)[5][9] | 25 | 55(56) | 11(12) | 43.3(44.3) | ||
VPF30R(A)[5][9] | 30 | 55(58) | 11(14) | 43.3(46.3) | ||
VPF40R(A)[5][9] | 40 | 58(61.5) | 14(17.5) | 46.3(49.8) | ||
VPF50R(A)[5][9] | 50 | 59(62) | 15(18) | 47.3(50.3) |
Units: mm
*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque for fixing a pad holder is 4.5~6 N·m.
Part Number |
---|
VPF50RF |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,374,741 VND | 1 Piece(s) | 9 Day(s) or more | - | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 50 | 15 | 7.9~15.0 | 5.8 | 59 | M14×1 | M14×1 |
Loading...Tải…
Pad Type | Standard / Holder Set | Pad Shape | General Shape | Material | Rubber-based |
---|---|---|---|---|---|
Mounting Fitting | Spring Type | Vacuum Outlet Direction | Top | Fall Prevention Valve | None |
Direct Attached Filter | None |
Please check the type/dimensions/specifications of the part VPF50RF in the Vacuum Pad, Standard Type, VPF series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPF50RF trong chuỗi Vacuum Pad, Standard Type, VPF.
Part Number |
---|
VPF10RS |
VPF10RSE |
VPF10RU |
VPF50RG |
VPF50RN |
VPF50RS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691,128 VND | 1 Piece(s) | 9 Day(s) or more | - | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 8 | 7.9~15.0 | 5.8 | 51 | M14×1 | M14×1 | ||
691,128 VND | 1 Piece(s) | 9 Day(s) or more | - | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 8 | 7.9~15.0 | 5.8 | 51 | M14×1 | M14×1 | ||
838,875 VND | 1 Piece(s) | 9 Day(s) or more | - | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 10 | 8 | 7.9~15.0 | 5.8 | 51 | M14×1 | M14×1 | ||
1,022,943 VND | 1 Piece(s) | 9 Day(s) or more | - | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 50 | 15 | 7.9~15.0 | 5.8 | 59 | M14×1 | M14×1 | ||
1,008,200 VND | 1 Piece(s) | 9 Day(s) or more | - | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 50 | 15 | 7.9~15.0 | 5.8 | 59 | M14×1 | M14×1 | ||
1,154,816 VND | 1 Piece(s) | 9 Day(s) or more | - | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 50 | 15 | 7.9~15.0 | 5.8 | 59 | M14×1 | M14×1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy