(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Vacuum Pad, Long Stroke Bellows Type, VPD, One-touch Fitting Type with Cover (Part Number)

Vacuum Pad, Long Stroke Bellows Type, VPD, One-touch Fitting Type with Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      572,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

Dimensions

Long Stroke Bellows Type VPD One-Touch Fitting Type with Cover
Long Stroke Bellows Type VPD One-Touch Fitting Type with Cover
Long Stroke Bellows Type VPD One-Touch Fitting Type with Cover

Standard table

Model codePad O.D.
ød
Tube O.D.
øD
BL1L2L3E1E2Tube end
C
Stroke
S
Spring force
(N)
Connection
config. code
VPD10-6B5-6J[7][8][11]10666.116432019.918.511.764.0~7.1-M4
VPD10-10B5-6J[7][8]71.14825102.0~5.2
VPD10-15B5-6J[7][8]81.1532530152.0~5.9
VPD10-20B5-6J[7][8]97.1603437201.1~4.8
VPD15-6B5-6J[7][8][11]1566.116432018.564.0~7.1-M4
VPD15-10B5-6J[7][8]71.14825102.0~5.2
VPD15-15B5-6J[7][8]81.1532530152.0~5.9
VPD15-20B5-6J[7][8]97.1603437201.1~4.8
VPD20-6B5-6J[7][8][11]2069.119462018.567.0~12.6-M6
VPD20-10B5-6J[7][8]75.15224.5103.3~10.0
VPD20-15B5-6J[7][8]85.1572529.5153.3~10.4
VPD20-20B5-6J[7][8]101.1643436.5202.0~8.7
VPD25-6B5-6J[7][8][11]2569.119462018.567.0~12.6-M6
VPD25-10B5-6J[7][8]75.15224.5103.3~10.0
VPD25-15B5-6J[7][8]85.1572529.5153.3~10.4
VPD25-20B5-6J[7][8]101.1643436.5202.0~8.7
VPD30-6B5-6J[7][8][11]3073.123502018.567.0~12.6-M6
VPD30-10B5-6J[7][8]79.15624.5103.3~10.0
VPD30-15B5-6J[7][8]89.1612529.5153.3~10.4
VPD30-20B5-6J[7][8]105.1683436.5202.0~8.7
VPD40-6B5-6J[11]4080.130572018.567.0~12.6-M6
VPD40-10B5-6J[11]86.16324.5103.3~10.0
VPD40-15B5-6J[11]96.1682529.5153.3~10.4
VPD40-20B5-6J[11]112.1753436.5202.0~8.7
VPD50-6B5-6J[11]5082.132592018.567.0~12.6-M6
VPD50-10B5-6J88.16524.5103.3~10.0
VPD50-15B5-6J98.1702529.5153.3~10.4
VPD50-20B5-6J114.1773436.5202.0~8.7
VPD60-10B5-6J60116.239.687.226.023.930.010.010.1~15.8-M10
VPD80-10B5-6J801133984
VPD100-10B5-6J1001194590

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[7]: Replaced with "-Q" for mark-free resin attachment.
*Add extra lengths below to the dimension B in the table above for dimension including a resin attachment.

Pad O.D. (mm)ø10ø15ø20ø25ø30
Length added to
dimension B (mm)
0.50.50.50.81

*[8]: Replaced with Resin attachment material code. Refer to the catalog for details.
*[11]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
*Pad diameter: ø10 to ø50mm ▷ 4.5~6 N·m, ø60 to ø100mm ▷ 16~20 N·m.

Part Number
VPD30-6BS-6J
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover

647,250 VND

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White30237.0 to 12.6673.1M14-6-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / Holder Set Pad Shape Bellows Mounting Method Pad Screw Fixed
Material Rubber-based Mounting Fitting Spring Type Vacuum Outlet Direction Horizontal
Fall Prevention Valve None Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPD30-6BS-6J in the Vacuum Pad, Long Stroke Bellows Type, VPD, One-touch Fitting Type with Cover series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPD30-6BS-6J trong chuỗi Vacuum Pad, Long Stroke Bellows Type, VPD, One-touch Fitting Type with Cover.

Products like this...

Part Number
VPD10-15BS-6J
VPD10-20BN-6J
VPD10-20BS-6J
VPD30-6BSE-6J
VPD40-10BN-6J
VPD40-10BS-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover

646,250 VND

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White10162.0 to 5.91581.1M14-6With Cover

630,500 VND

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberStandardBlack10161.1 to 4.82097.1M14-6With Cover

661,750 VND

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White10161.1 to 4.82097.1M14-6With Cover

647,250 VND

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack30237.0 to 12.6673.1M14-6-

651,341 VND

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberStandardBlack40303.3 to 10.01086.1M14-6With Cover

704,643 VND

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone RubberStandard[White] White40303.3 to 10.01086.1M14-6With Cover