(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.
Model Code | Tube O.D. øD | Pad O.D. ød | B | L1 | L2 | Tube End C | Stroke S | Spring Force (N) | Connection Config. Code |
---|---|---|---|---|---|---|---|---|---|
VPOC20-20R(A)[5]-3J | 3 | 20 | 69.7(70.7) | 10(11) | 48(49) | 10.9 | 20 | 1.5~4.9 | -M6 |
VPOC20-20R(A)[5]-4J | 4 | ||||||||
VPOC20-20R(A)[5]-6J | 6 | 71.1(72.1) | 11.7 | ||||||
VPOC20-30R(A)[5]-3J | 3 | 82.7(83.7) | 61(62) | 10.9 | 30 | 1.1~4.8 | |||
VPOC20-30R(A)[5]-4J | 4 | ||||||||
VPOC20-30R(A)[5]-6J | 6 | 84.1(85.1) | 11.7 | ||||||
VPOC20-40R(A)[5]-3J | 3 | 95.7(96.7) | 74(75) | 10.9 | 40 | 1.0~4.5 | |||
VPOC20-40R(A)[5]-4J | 4 | ||||||||
VPOC20-40R(A)[5]-6J | 6 | 97.1(98.1) | 11.7 | ||||||
VPOC20-50R(A)[5]-3J | 3 | 108.7(109.7) | 87(88) | 10.9 | 50 | 0.9~4.5 | |||
VPOC20-50R(A)[5]-4J | 4 | ||||||||
VPOC20-50R(A)[5]-6J | 6 | 110.1(111.1) | 11.7 | ||||||
VPOC25-20R(A)[5]-3J | 3 | 25 | 70.7(71.7) | 11(12) | 49(50) | 10.9 | 20 | 1.5~4.9 | |
VPOC25-20R(A)[5]-4J | 4 | ||||||||
VPOC25-20R(A)[5]-6J | 6 | 72.1(73.1) | 11.7 | ||||||
VPOC25-30R(A)[5]-3J | 3 | 83.7(84.7) | 62(63) | 10.9 | 30 | 1.1~4.8 | |||
VPOC25-30R(A)[5]-4J | 4 | ||||||||
VPOC25-30R(A)[5]-6J | 6 | 85.1(86.1) | 11.7 | ||||||
VPOC25-40R(A)[5]-3J | 3 | 96.7(97.7) | 75(76) | 10.9 | 40 | 1.0~4.5 | |||
VPOC25-40R(A)[5]-4J | 4 | ||||||||
VPOC25-40R(A)[5]-6J | 6 | 98.1(99.1) | 11.7 | ||||||
VPOC25-50R(A)[5]-3J | 3 | 109.7(110.7) | 88(89) | 10.9 | 50 | 0.9~4.5 | |||
VPOC25-50R(A)[5]-4J | 4 | ||||||||
VPOC25-50R(A)[5]-6J | 6 | 111.1(112.1) | 11.7 | ||||||
VPOC30-20R(A)[5]-3J | 3 | 30 | 70.7(73.7) | 11(14) | 49(52) | 10.9 | 20 | 1.5~4.9 | |
VPOC30-20R(A)[5]-4J | 4 | ||||||||
VPOC30-20R(A)[5]-6J | 6 | 72.1(75.1) | 11.7 | ||||||
VPOC30-30R(A)[5]-3J | 3 | 83.7(86.7) | 62(65) | 10.9 | 30 | 1.1~4.8 | |||
VPOC30-30R(A)[5]-4J | 4 | ||||||||
VPOC30-30R(A)[5]-6J | 6 | 85.1(88.1) | 11.7 | ||||||
VPOC30-40R(A)[5]-3J | 3 | 96.7(99.7) | 75(78) | 10.9 | 40 | 1.0~4.5 | |||
VPOC30-40R(A)[5]-4J | 4 | ||||||||
VPOC30-40R(A)[5]-6J | 6 | 98.1(101.1) | 11.7 | ||||||
VPOC30-50R(A)[5]-3J | 3 | 109.7(112.7) | 88(91) | 10.9 | 50 | 0.9~4.5 | |||
VPOC30-50R(A)[5]-4J | 4 | ||||||||
VPOC30-50R(A)[5]-6J | 6 | 111.1(114.1) | 11.7 | ||||||
VPOC40-20R(A)[5]-3J | 3 | 40 | 73.7(77.2) | 14(17.5) | 52(55.5) | 10.9 | 20 | 1.5~4.9 | |
VPOC40-20R(A)[5]-4J | 4 | ||||||||
VPOC40-20R(A)[5]-6J | 6 | 75.1(78.6) | 11.7 | ||||||
VPOC40-30R(A)[5]-3J | 3 | 86.7(90.2) | 65(68.5) | 10.9 | 30 | 1.1~4.8 | |||
VPOC40-30R(A)[5]-4J | 4 | ||||||||
VPOC40-30R(A)[5]-6J | 6 | 88.1(91.6) | 11.7 | ||||||
VPOC40-40R(A)[5]-3J | 3 | 99.7(103.2) | 78(81.5) | 10.9 | 40 | 1.0~4.5 | |||
VPOC40-40R(A)[5]-4J | 4 | ||||||||
VPOC40-40R(A)[5]-6J | 6 | 101.1(104.6) | 11.7 | ||||||
VPOC40-50R(A)[5]-3J | 3 | 112.7(116.2) | 91(94.5) | 10.9 | 50 | 0.9~4.5 | |||
VPOC40-50R(A)[5]-4J | 4 | ||||||||
VPOC40-50R(A)[5]-6J | 6 | 114.1(117.6) | 11.7 | ||||||
VPOC50-20R(A)[5]-3J | 3 | 50 | 74.7(77.7) | 15(18) | 53(56) | 10.9 | 20 | 1.5~4.9 | |
VPOC50-20R(A)[5]-4J | 4 | ||||||||
VPOC50-20R(A)[5]-6J | 6 | 76.1(79.1) | 11.7 | ||||||
VPOC50-30R(A)[5]-3J | 3 | 87.7(90.7) | 66(69) | 10.9 | 30 | 1.1~4.8 | |||
VPOC50-30R(A)[5]-4J | 4 | ||||||||
VPOC50-30R(A)[5]-6J | 6 | 89.1(92.1) | 11.7 | ||||||
VPOC50-40R(A)[5]-3J | 3 | 100.7(103.7) | 79(82) | 10.9 | 40 | 1.0~4.5 | |||
VPOC50-40R(A)[5]-4J | 4 | ||||||||
VPOC50-40R(A)[5]-6J | 6 | 102.1(105.1) | 11.7 | ||||||
VPOC50-50R(A)[5]-3J | 3 | 113.7(116.7) | 92(95) | 10.9 | 50 | 0.9~4.5 | |||
VPOC50-50R(A)[5]-4J | 4 | ||||||||
VPOC50-50R(A)[5]-6J | 6 | 115.1(118.1) | 11.7 |
Units: mm
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
603,446 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 11 | 1.5 to 4.9 | 20 | 72.2 | ||
589,154 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 11 | 1.5 to 4.9 | 20 | 72.2 | ||
615,806 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 11 | 1.5 to 4.9 | 20 | 72.2 | ||
784,597 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Fluorine Rubber | Standard | Gray | 20 | 10 | 1.5 to 4.9 | 20 | 71.2 | ||
603,446 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 10 | 1.5 to 4.9 | 20 | 71.2 | ||
589,154 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 10 | 1.5 to 4.9 | 20 | 71.2 | ||
615,806 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 10 | 1.5 to 4.9 | 20 | 71.2 | ||
624,690 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 10 | 1.5 to 4.9 | 20 | 71.2 | ||
677,992 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Urethane Rubber | Standard | Blue | 20 | 10 | 1.5 to 4.9 | 20 | 71.2 | ||
627,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 11 | 1.1 to 4.8 | 30 | 85.2 | ||
615,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 11 | 1.1 to 4.8 | 30 | 85.2 | ||
638,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 11 | 1.1 to 4.8 | 30 | 85.2 | ||
802,365 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Fluorine Rubber | Standard | Gray | 20 | 10 | 1.1 to 4.8 | 30 | 84.2 | ||
627,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 10 | 1.1 to 4.8 | 30 | 84.2 | ||
615,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 10 | 1.1 to 4.8 | 30 | 84.2 | ||
638,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 10 | 1.1 to 4.8 | 30 | 84.2 | ||
646,250 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 10 | 1.1 to 4.8 | 30 | 84.2 | ||
695,760 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Urethane Rubber | Standard | Blue | 20 | 10 | 1.1 to 4.8 | 30 | 84.2 | ||
830,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | Fluorine Rubber | Standard | Gray | 20 | 11 | 1.0 to 4.5 | 40 | 98.2 | ||
674,000 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 11 | 1.0 to 4.5 | 40 | 98.2 | ||
661,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 11 | 1.0 to 4.5 | 40 | 98.2 | ||
684,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 11 | 1.0 to 4.5 | 40 | 98.2 | ||
830,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Fluorine Rubber | Standard | Gray | 20 | 10 | 1.0 to 4.5 | 40 | 97.2 | ||
674,000 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 10 | 1.0 to 4.5 | 40 | 97.2 | ||
661,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 10 | 1.0 to 4.5 | 40 | 97.2 | ||
684,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 10 | 1.0 to 4.5 | 40 | 97.2 | ||
692,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 10 | 1.0 to 4.5 | 40 | 97.2 | ||
738,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Urethane Rubber | Standard | Blue | 20 | 10 | 1.0 to 4.5 | 40 | 97.2 | ||
877,250 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | Fluorine Rubber | Standard | Gray | 20 | 11 | 0.9 to 4.5 | 50 | 111.2 | ||
720,000 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 11 | 0.9 to 4.5 | 50 | 111.2 | ||
707,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 11 | 0.9 to 4.5 | 50 | 111.2 | ||
730,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 11 | 0.9 to 4.5 | 50 | 111.2 | ||
877,250 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Fluorine Rubber | Standard | Gray | 20 | 10 | 0.9 to 4.5 | 50 | 110.2 | ||
720,000 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | NBR which conforms to Food Sanitation Law | Standard | Gray | 20 | 10 | 0.9 to 4.5 | 50 | 110.2 | ||
707,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 20 | 10 | 0.9 to 4.5 | 50 | 110.2 | ||
730,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 20 | 10 | 0.9 to 4.5 | 50 | 110.2 | ||
738,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 20 | 10 | 0.9 to 4.5 | 50 | 110.2 | ||
784,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Urethane Rubber | Standard | Blue | 20 | 10 | 0.9 to 4.5 | 50 | 110.2 | ||
603,446 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 25 | 12 | 1.5 to 4.9 | 20 | 73.2 | ||
589,154 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 25 | 12 | 1.5 to 4.9 | 20 | 73.2 | ||
615,806 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 25 | 12 | 1.5 to 4.9 | 20 | 73.2 | ||
784,597 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Fluorine Rubber | Standard | Gray | 25 | 11 | 1.5 to 4.9 | 20 | 72.2 | ||
603,446 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | NBR which conforms to Food Sanitation Law | Standard | Gray | 25 | 11 | 1.5 to 4.9 | 20 | 72.2 | ||
589,154 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 25 | 11 | 1.5 to 4.9 | 20 | 72.2 | ||
615,806 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 25 | 11 | 1.5 to 4.9 | 20 | 72.2 | ||
633,573 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 25 | 11 | 1.5 to 4.9 | 20 | 72.2 | ||
677,992 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Urethane Rubber | Standard | Blue | 25 | 11 | 1.5 to 4.9 | 20 | 72.2 | ||
627,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 25 | 12 | 1.1 to 4.8 | 30 | 86.2 | ||
638,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 25 | 12 | 1.1 to 4.8 | 30 | 86.2 | ||
695,760 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | Urethane Rubber | Standard | Blue | 25 | 12 | 1.1 to 4.8 | 30 | 86.2 | ||
802,365 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Fluorine Rubber | Standard | Gray | 25 | 11 | 1.1 to 4.8 | 30 | 85.2 | ||
627,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | NBR which conforms to Food Sanitation Law | Standard | Gray | 25 | 11 | 1.1 to 4.8 | 30 | 85.2 | ||
615,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 25 | 11 | 1.1 to 4.8 | 30 | 85.2 | ||
638,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 25 | 11 | 1.1 to 4.8 | 30 | 85.2 | ||
654,000 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 25 | 11 | 1.1 to 4.8 | 30 | 85.2 | ||
695,760 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Urethane Rubber | Standard | Blue | 25 | 11 | 1.1 to 4.8 | 30 | 85.2 | ||
674,000 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 25 | 12 | 1.0 to 4.5 | 40 | 99.2 | ||
661,500 VND | 1 Piece(s) | 9 Day(s) or more | 10 | Deep Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 25 | 12 | 1.0 to 4.5 | 40 | 99.2 | ||
830,750 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | Fluorine Rubber | Standard | Gray | 25 | 11 | 1.0 to 4.5 | 40 | 98.2 | ||
674,000 VND | 1 Piece(s) | 9 Day(s) or more | 10 | General Shape | NBR which conforms to Food Sanitation Law | Standard | Gray | 25 | 11 | 1.0 to 4.5 | 40 | 98.2 |
Loading...Tải…
Pad Type | Standard / Holder Set | Mounting Method | Pad Screw Fixed | Material | Rubber-based |
---|---|---|---|---|---|
Mounting Fitting | Spring Type | Vacuum Outlet Direction | Top | Mount Connection Screw | M14 |
Vacuum Outlet Tube Outer Diameter(φ) | 6 | Spring Cover | Without Cover | Fall Prevention Valve | None |
Direct Attached Filter | None |