(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.
[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.
Part Number |
---|
VPC30-10AG-6B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
612,750 VND | 1 Piece(s) | 9 Day(s) or more | - | Deep Type | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 30 | 14 | 3.3 to 10.0 | 10 | 68.1 | M14 | 6 |
Loading...Tải…
Pad Type | Standard / Holder Set | Material | Rubber-based | Mounting Fitting | Spring Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Top | Spring Cover | With Cover | Fall Prevention Valve | None |
Direct Attached Filter | None |
Please check the type/dimensions/specifications of the part VPC30-10AG-6B in the Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type with Cover series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VPC30-10AG-6B trong chuỗi Vacuum Pad, Long Stroke Standard Type, VPC, Barb Fitting Type with Cover.
Part Number |
---|
VPC10-10RS-6B |
VPC10-10RSE-6B |
VPC10-10RU-6B |
VPC30-10RF-6B |
VPC30-10RG-6B |
VPC30-10RN-6B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Springs Power (N) | Stroke (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
562,000 VND | 1 Piece(s) | 9 Day(s) or more | - | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 10 | 8 | 2.0 to 5.2 | 10 | 60.6 | M14 | 6 | ||
562,000 VND | 1 Piece(s) | 9 Day(s) or more | - | General Shape | Pad Screw Fixed | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 10 | 8 | 2.0 to 5.2 | 10 | 60.6 | M14 | 6 | ||
608,250 VND | 1 Piece(s) | 9 Day(s) or more | - | General Shape | Pad Screw Fixed | Urethane Rubber | Standard | Blue | 10 | 8 | 2.0 to 5.2 | 10 | 60.6 | M14 | 6 | ||
770,000 VND | 1 Piece(s) | 9 Day(s) or more | - | General Shape | Pad Screw Fixed | Fluorine Rubber | Standard | Gray | 30 | 11 | 3.3 to 10.0 | 10 | 65.1 | M14 | 6 | ||
612,750 VND | 1 Piece(s) | 9 Day(s) or more | - | General Shape | Pad Screw Fixed | NBR which conforms to Food Sanitation Law | Standard | Gray | 30 | 11 | 3.3 to 10.0 | 10 | 65.1 | M14 | 6 | ||
600,750 VND | 1 Piece(s) | 9 Day(s) or more | - | General Shape | Pad Screw Fixed | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 30 | 11 | 3.3 to 10.0 | 10 | 65.1 | M14 | 6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy