(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vacuum Equipment Vacuum Pad, Halogen Treatment Pad, Rubber KPB Series

Vacuum Equipment Vacuum Pad, Halogen Treatment Pad, Rubber KPB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      265,931VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Wide range of pad materials. *The CAD data for this series is being revised. This will be made available as soon as modifications are complete.

 
Part Number
KPB-3.5-N
KPB-6-N
KPB-8-N
KPB-15-N
KPB-20-N
KPB-50-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOuter Diameter d
(φ)
Height L1
(mm)

276,570 VND

1 Piece(s) 11 Day(s) or more 3.93.5

277,446 VND

1 Piece(s) 11 Day(s) or more 6.46

277,446 VND

1 Piece(s) 11 Day(s) or more 8.35.5

265,931 VND

1 Piece(s) 11 Day(s) or more 158

285,963 VND

1 Piece(s) 11 Day(s) or more 2010

584,183 VND

1 Piece(s) 11 Day(s) or more 50.515

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Pad Type Standard / Pad Unit Pad Shape Economy Mounting Method Insertion Type
Rubber Group Material Nitrile Rubber Environment Oil Resistant Material Rubber-based
Color Black Operating Temperature Range(°C) 0::100