(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Speed Controller with Quick Coupling, Free Type, Low Pressure (Part Number)

Speed Controller with Quick Coupling, Free Type, Low Pressure
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      227,981VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Excellent flow rate properties with fine-tune control in low-flow region.

 
Part Number
SSF4-M5-AL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

227,981 VND

1 Piece(s) 18 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Speed Controller Main Body Shape Universal Control Direction Meter-Out
Joint Type Male thread + One-Touch Couplings Material Brass Environment, Applications Standard
Thread Material Brass Knob Type Standard Lock Nut Type Ring Nut
Operating Temp. Range(°C) 0::60 Operating Pressure Range(MPa) 0::0.5 Nominal Diameter of Tube D(φ) 4
Connection screw M5X0.8 Specifications Standard Specifications