(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Minimal Fitting, Universal Elbow (Part Number)

Minimal Fitting, Universal Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      51,636VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for compact equipment and space-saving piping.

Single Banjo Specifications

Minimal Fitting - Single Banjo: related image

Single Banjo appearance

Minimal Fitting - Single Banjo: related image

Single Banjo dimensional drawing

Specifications

Usable fluids: air
Maximum operating pressure: 1.0 MPa (0.4 MPa when using vacuum tube)
Operating vacuum pressure: -100 kPa
Operating temperature range: 0 to 50°C (no freezing)

Compatible Sizes

Tube Size

Millimeter size: φ3 × φ2 (outer diameter 3 × internal diameter 2 mm), φ4 × φ2.5 (outer diameter 4 × internal diameter 2.5 mm), φ5 × φ3 (outer diameter 5 × internal diameter 3 mm), φ6 × φ4 (outer diameter 6 × internal diameter 4 mm)

Thread size

Metric male thread: M3×0.5, M5×0.8, M6×1
Taper pipe male thread: R1/8
Metric female thread: M3×0.5, M5×0.8

FormatR1R2A1A2BL1L2ETVHex
H
FφpEffective Cross-Sectional Area
(mm2)
Mass
(g)
LH-FM3-M3□M3 × 0.5M3 × 0.52.43.511.59.14.25.51.515.55.550.52.2
LH-FM5-M5□M5 × 0.8M5 × 0.83.44.51612.65.9821.5787.81.56.5

Units: mm

  • *For the □ at the end of the order format, input C if you want the clean room packaging specification.
Part Number
LH-FM3-M3
LH-FM5-M5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Nominal of Thread Screw Pitch
(mm)

60,986 VND

10 Piece(s) Same day -Stainless Steel or Free-Cutting SteelM30.5

51,636 VND

1 Piece(s) 10 Day(s) 10BrassM50.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Screw⇔Screw Connection Screw <=> Screw Connection Shape Universal elbow Surface Treatment Electroless Nickel Plating
Screw Types M Package Specifications Standard Specifications