(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Optimally suited for small equipment and space-saving piping.
[Features]
· Optimally suited for vacuum plumbing equipment by to combining with vacuum pipes.
· Suitable for small equipment and space-saving piping.
· A new tightening method product lineup.
· The tubes can be can be hand tightened.
· Cleanroom packaged specification options are also available.
· After cleaning with clean air, the fitting is packaged inside a cleanroom (ISO Class 6 EQUIV).
Appearance of Minimal Fitting - Unequal Barb Union Straight
Dimensional drawing
Format | Tube Internal Diameter φD1 | Tube Internal Diameter φD2 | B | E | φP | Effective Cross-Sectional Area (mm2) | Mass (g) |
---|---|---|---|---|---|---|---|
LG-0425-0320□ | 2.5 | 2 | 14 | 6 | 5 | 0.9 | 0.6 |
LG-0640-0320□ | 4 | 2 | 14.6 | 6 | 7.5 | 0.9 | 1.5 |
LG-0640-0425□ | 2.5 | 15.6 | 7 | 1.7 | 1.6 |
Units: mm
Part Number |
---|
LG-0425-0320 |
LG-0640-0320 |
LG-0640-0425 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Tube I.D. (Ø) | Tube I.D. Smaller Diameter Side (Ø) |
---|---|---|---|---|---|---|
21,670 VND 13,284 VND | 1 Piece(s) | Same day | 2.5 | 2 | ||
24,120 VND | 1 Piece(s) | 13 Day(s) | 4 | 2 | ||
31,820 VND | 1 Piece(s) | 6 Day(s) or more | 4 | 2.5 |
Loading...Tải…
Connection Types | Tube ⇔ Connection of tube with different diameter | Tube <=> Tube Connection Shape | Minimal Reducing Nipples | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | Electroless Nickel Plating | Package Specifications | Standard Specifications |