(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Control Unit Solenoid Valve F10 Series Additional Parts

Control Unit Solenoid Valve F10 Series Additional Parts
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      90,231VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Single and double use, adopts different size fittings, making it even easier to use.

Part Number
F10BP
F10Z-21
F10Z-25
F10Z-GS1
F10Z-MP
F10Z-NPM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Additional Parts Specifications Gasket

131,166 VND

1 Piece(s) Same day Blank PlateBlock plateNo

92,968 VND

1 Piece(s) 11 Day(s) or more Mounting BracketMounting BracketNo

385,630 VND

1 Piece(s) 4 Day(s) or more SubbaseSubbaseNo

90,231 VND

1 Piece(s) Same day GasketGasketPresence

142,571 VND

1 Piece(s) 12 Day(s) or more [Connection Blocks, Plates] Block and plate for connectionP Port Female Thread BlockPresence

337,793 VND

1 Piece(s) 4 Day(s) or more SpacerSingle Air Supply SpacerPresence

Loading...Tải…

  1. 1