(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Compact thin body with basic functions with basic functionality of low current, powerful, and high reliability.
Part Number |
---|
110-21 |
SCE-01 |
SCE-M5 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Additional Parts Specifications |
---|---|---|---|---|---|---|---|
98,445 VND | 1 Piece(s) | Same day | Mounting Bracket | Mounting Base | |||
1,263,445 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 12 Day(s) or more | Speed Controller | Speed Controller for Subbase Plumbing | ||
1,261,255 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 12 Day(s) or more | Speed Controller | Speed Controller for Direct Piping |