(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tube Reel

Tube Reel
  • Sale
  • Until 31/03/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      600,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Tube reel with a lower environmental impact.
[Features]
· Tubes and tube-related parts that facilitate tube replacement and exchange.
· Allows reels to be used repeatedly, reducing waste.
· All-plastic tube reel.

Tube Reel Specifications

Reel For Tube - Tube Reel: related image

Tube Reel appearance

Reel For Tube - Tube Reel: related image

Reel width

Reel For Tube - Tube Reel: related image

Dimensional drawing

FormatTR-075TR-100TR-160TR-200
Compatible Tube Diameterφ4, φ6 mmφ8 mmφ10 mmφ12 mm, φ16 mm
Operating Temperature Range-10 to 50°C
FormatLB1B2Mass
(g)
TR-0757597911,248
TR-1001001221161,270
TR-1601601821761,318
TR-2002002222161,357

Units: mm

Precautions

  • Note that the photo above shows the reel with a tube wound around it, but the tube is not included.
  • Do not load this product with a heavy object other than a tube. The reel may break, causing the heavy load to fall.
  • Do not use this product in an environment exceeding the operating temperature range (-10 to +50°C). There is a risk that it might deform, degrade, or break.
  • This product is made of resin, so be careful when handling it.
Part Number
TR-075
TR-100SALE
TR-160
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSReel width
(mm)

1,094,660 VND

1 Piece(s) 13 Day(s) 1075

600,000 VND

300,000 VND

1 Piece(s) Same day 10100

1,400,891 VND

1 Piece(s) 4 Day(s) or more 10160

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Components Types of Related components Tube Reel