(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Tube Cutter, Replacement Blade for Tube Cutter
This replacement blade is equipment for an air tube cutter model TC-21, branded PISCO
[Feature]
● Blade position : two cutting edges opposite side
● Caution :
- Ensure that the mounting screws are tightened properly when replacing a blade to prevent the risk of injury
- This blade can be used for cutting only tube. Do not use it for cutting an electric wire, a steel pipe and so on
[Application]
It is a replacement blade for Pisco tube cutter TC-21.
Type | Related Components | Types of Related components | Tube Cutter Replacement Blade |
---|
Please check the type/dimensions/specifications of the part TC-C in the Tube Cutter, Replacement Blade for Tube Cutter series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TC-C trong chuỗi Tube Cutter, Replacement Blade for Tube Cutter.