(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Index Unit X301□

Compact Index Unit X301□
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      41,551,504VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Thin-type index unit. Intermittent sending of workpieces possible for fixed times and angles just by mounting turntable to the upper part. All-in-one unit that saves space, saves energy, and offers easy control. Helps to reduce total costs.

 
Part Number
X3014B-A
X3014B-C
X3016B-A
X3016B-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngIndexing number Voltage
(V)

41,551,504 VND

1 Piece(s) 22 Day(s) or more 4Single-phase 100

41,551,504 VND

1 Piece(s) 22 Day(s) or more 4Single-phase/ three-phase 200

43,043,620 VND

1 Piece(s) 22 Day(s) or more 6Single-phase 100

43,043,620 VND

1 Piece(s) 22 Day(s) or more 6Single-phase/ three-phase 200

Loading...Tải…

  1. 1