(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Escapement makes it easy to separate continuously flowing workpieces.
[Features]
・ Proper separation and proper posture of parts and products is the basis for improving the quality of the next correct grasping, carrying, and assembling operations
・ A robust design with a high-holding force and a function developed to withstand lateral loads
・ A highly reliable component that is indispensable for FA elements that require a high degree of certainty
Part Number |
---|
X9702A |
X9702B |
X9702C |
X9706B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) |
---|---|---|---|---|---|
9,778,733 VND | 1 Piece(s) | 7 Day(s) or more | 5 | ||
10,289,220 VND | 1 Piece(s) | 22 Day(s) or more | 5 | ||
9,009,953 VND | 1 Piece(s) | 22 Day(s) or more | 5 | ||
10,844,363 VND | 1 Piece(s) | 25 Day(s) or more | 18 |
Loading...Tải…
Number of Sensors(months) | No | Sensor specifications | No |