(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flange Bracket for SSD

Flange Bracket for SSD
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      289,353VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Cylinder SSD flange. Mounting bolts are included.

 
Part Number
SSD-FA-12
SSD-FA-16
SSD-FA-20
SSD-FA-25
SSD-FA-32
SSD-FA-40
SSD-FA-50
SSD-FA-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tube I.D. (mm)

289,353 VND

1 Piece(s) 7 Day(s) or more 12

290,448 VND

1 Piece(s) 7 Day(s) or more 16

421,075 VND

1 Piece(s) 7 Day(s) or more 20

423,158 VND

1 Piece(s) 7 Day(s) or more 25

425,238 VND

1 Piece(s) 7 Day(s) or more 32

430,496 VND

1 Piece(s) 7 Day(s) or more 40

449,335 VND

1 Piece(s) 7 Day(s) or more 50

772,928 VND

1 Piece(s) 21 Day(s) or more 80

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flange Applicable Cylinder Series SSD Type of Support Flange (Rod Side)