(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fitting for SRL3 intermediate support

Fitting for SRL3 intermediate support
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      643,485VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a intermediate support fitting for cylinder SRL3. 2 piece set.

 
Part Number
SRL3-12-L
SRL3-12-N
SRL3-16-L
SRL3-16-N
SRL3-20-L
SRL3-20-N
SRL3-25-L
SRL3-25-N
SRL3-32-L
SRL3-32-N
SRL3-40-L
SRL3-50-L
SRL3-63-L
SRL3-80-L
SRL3-100-L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tube I.D. (mm) Types

643,485 VND

1 Piece(s) 11 Day(s) or more 12For intermediate support LB

974,166 VND

1 Piece(s) 11 Day(s) or more 12For intermediate support LB1

643,485 VND

1 Piece(s) 11 Day(s) or more 16For intermediate support LB

974,166 VND

1 Piece(s) 11 Day(s) or more 16For intermediate support LB1

691,295 VND

1 Piece(s) 11 Day(s) or more 20For intermediate support LB

1,037,913 VND

1 Piece(s) 11 Day(s) or more 20For intermediate support LB1

822,368 VND

1 Piece(s) 11 Day(s) or more 25For intermediate support LB

1,238,968 VND

1 Piece(s) 11 Day(s) or more 25For intermediate support LB1

936,933 VND

1 Piece(s) 11 Day(s) or more 32For intermediate support LB

1,125,565 VND

1 Piece(s) 11 Day(s) or more 32For intermediate support LB1

1,124,403 VND

1 Piece(s) 16 Day(s) or more 40For intermediate support LB

1,311,873 VND

1 Piece(s) 11 Day(s) or more 50For intermediate support LB

1,746,960 VND

1 Piece(s) 11 Day(s) or more 63For intermediate support LB

1,512,576 VND

1 Piece(s) 11 Day(s) or more 80For intermediate support LB

1,732,312 VND

1 Piece(s) 11 Day(s) or more 100For intermediate support LB

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Side Mount Applicable Cylinder Series SRL3