(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Bracket for SRL 3 Floating Joints

Bracket for SRL 3 Floating Joints
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,290,012VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]This is a floating joint for the super rodless cylinder SRL3 series.

 
Part Number
SRL3-12-Y
SRL3-16-Y
SRL3-20-Y
SRL3-25-Y
SRL3-32-Y
SRL3-40-Y
SRL3-50-Y
SRL3-63-Y
SRL3-80-Y
SRL3-100-Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tube I.D. (mm)

2,290,012 VND

1 Piece(s) 12 Day(s) or more 12

2,290,012 VND

1 Piece(s) 12 Day(s) or more 16

2,533,551 VND

1 Piece(s) 12 Day(s) or more 20

3,029,850 VND

1 Piece(s) 17 Day(s) or more 25

3,220,692 VND

1 Piece(s) 17 Day(s) or more 32

3,622,984 VND

1 Piece(s) 17 Day(s) or more 40

5,174,118 VND

1 Piece(s) 17 Day(s) or more 50

5,174,118 VND

1 Piece(s) 12 Day(s) or more 63

5,431,427 VND

1 Piece(s) 12 Day(s) or more 80

6,091,028 VND

1 Piece(s) 12 Day(s) or more 100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Joint Set Applicable Cylinder Series SRL3 Types Floating joint