(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Metal Fitting for SCMFlange

Metal Fitting for SCMFlange
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      178,126VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]This is a flange bracket for Super Micro Cylinder SCM Series.

 
Part Number
SCM-FA-20
SCM-FA-25
SCM-FA-32
SCM-FA-40
SCM-FA-50
SCM-FA-63
SCM-FA-80
SCM-FA-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tube I.D. (mm)

187,121 VND

1 Piece(s) 7 Day(s) or more 20

189,313 VND

1 Piece(s) 7 Day(s) or more 25

190,408 VND

1 Piece(s) 7 Day(s) or more 32

178,126 VND

1 Piece(s) 19 Day(s) or more 40

344,583 VND

1 Piece(s) 7 Day(s) or more 50

461,711 VND

1 Piece(s) 7 Day(s) or more 63

640,661 VND

1 Piece(s) 7 Day(s) or more 80

945,825 VND

1 Piece(s) 12 Day(s) or more 100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Flange Applicable Cylinder Series SCM Type of Support Flange