(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Fitting, Trunnion Type, Second Bracket for SCA2/JSC3/USC

Fitting, Trunnion Type, Second Bracket for SCA2/JSC3/USC
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,482,023VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a trunnion type second bracket for cylinder SCA2/JSC3/USC.

 
Part Number
S1-B4-50
S1-B4-63
S1-B4-80
S1-B4-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tube I.D. (mm)

1,482,023 VND

1 Piece(s) 6 Day(s) or more 50

2,050,151 VND

1 Piece(s) 6 Day(s) or more 63

2,587,805 VND

1 Piece(s) 6 Day(s) or more 80

2,673,238 VND

1 Piece(s) 6 Day(s) or more 100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Trunnion Applicable Cylinder Series SCA2, JSC3, USC Type of Support Trunnion Shape No. 2 Bracket