(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
High Stability Mirror Holder

High Stability Mirror Holder
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,757,662VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A product that is ideal for applications where a high level of precision and alignment is necessary, or where stability and operability are important. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.

 
Part Number
FM532-25.4
FM532-25.4P
FM532-30
FM532-30P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSUseed Mirror Diameter
(φ)
Types

4,757,662 VND

1 Piece(s) 9 Day(s) or more 1025/25.4Directly fixed type

5,052,152 VND

1 Piece(s) 9 Day(s) or more 1025/25.4Same rotation axis type

4,757,662 VND

1 Piece(s) 9 Day(s) or more 1030Directly fixed type

5,052,152 VND

1 Piece(s) 9 Day(s) or more 1030Same rotation axis type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fine Movement Method Feed screw P=0.25 Adjustment axis θy, θz axes